Half BCM
48 V to 12 V Bus Converter for Server, ATE, Telecom and Industrial Control
VI Chip  
V•I Chips are small, powerful, and flexible components for DC-DC conversion. There are more than 160 products in mass production. The V•I Chip advantage includes:

 Industry-leading power density
 Small size and weight
 High efficiency
 Design flexibility
 Speed (fast transient response)
The VIB0101THJ, a new IBA bus converter product, is the first 1/2 size V•I Chip package, measuring just 16.5 x 22.0 x 6.73 mm, with a weight of 0.25 oz. The new bus converter is 4 times smaller than previous best bus converter with high efficiency. The VIB0101THJ is optimized for applications that require high power / small size and high efficiency / low weight and enables simple design for fast time-to-market.
Features:
 38 – 55 VIN
 12 VOUT , 10 A
 120 Watts
 1/32 brick footprint, low profile
 >95% efficiency
 Power density of 814 W/in3
 Sine Amplitude Converter (SAC™)
 Under- and over-voltage protection
 Over current and over temperature protection
 16x load bulk capacitance reduction
 Low-impedance current multiplier
 Powers standard 12 V POL converters
Download these files:
 Datasheet
 Application Notes
 AN: 001 Configuring the BCM with low power niPOLs
 AN: 006 Filter solutions for the BCM
 AN: 009 V•I Chip soldering recommendations
 FPA Overview
To order a demo board or product, call
1-800-735-6200
(US & Canada)
or email custserv@vicr.com