Mechanical Drawings
Search for Mechanical Drawings
Our engineers, application specialists, partners, and support professionals have created a wealth of product documentation designed to help our customers get the most out of our products. If you have a specific technical question, you may call or email an applications engineer located at one of our global offices.
Browse Mechanical Drawings
VI-200 / VI-J00 Heat Sinks
| Part Number | Description | Download | EU RoHS |
|---|---|---|---|
| P/N 30780 | HS LF 15.75MM | DXF | PDF | |
| P/N 30089 | HEATSINK .9" HGT HORIZONTAL | DXF | PDF | |
| P/N 30194 | HS XF 10.16MM | DXF | PDF | |
| P/N 30090 | HEATSINK .9" HGT VERTICAL - CA | DXF | PDF | |
| P/N 30191 | HORIZONTAL HEATSINK MINI MOD | DXF | PDF | |
| P/N 30771 | HS XF 22.8MM MINI MOD | DXF | PDF | |
| P/N 30193 | HS XF 17.78MM | DXF | PDF | |
| P/N 30140 | HEATSINK XFLOW MINI-MOD .40 HG | DXF | PDF | |
