Maxi, Mini and Micro Stress Screening

Every Maxi, Mini and Micro H & M-Grade module undergoes extensive post-production environmental stress screening (ESS) before shipment to verify compliance with Vicor's high quality and performance standards and to eliminate early life failures. To ensure the most effective routine for precipitating module failures, we continually evaluate our ESS program and make appropriate changes as new data become available or as product improvements occur. After burn-in and temperature cycling, each module undergoes final electrical testing over the specified temperature range. The program is outlined below.

Maxi, Mini and Micro Module Screening H Grade M Grade
Operating Temperature -40°C to +100°C -55°C to +100°C
Storage Temperature -55°C to +125°C -65°C to +125°C
Temperature Cycling
17°C per minute nominal rate of change,
dwell time until product stabilization.
12 cycles
-65°C to +100°C
12 cycles
-65°C to +100°C
Ambient Test @ 25°C Yes Yes
Power Cycling Burn-In
  • Power on 10 min., off 15 min.
  • Module temperature cycling 35°C to 80°C
  • Load up to 100W
  • Module output continuously monitored while enabled
12 hours, 29 cycles 24 hours, 58 cycles
Functional and Parametric ATE Tests
Low & high temp.
-40°C to +100°C -55°C to +100°C
AC Hi-Pot Test Yes Yes
Visual Inspection
Before packing into ESD containers.
Yes Yes

Because operating temperature is one of the most important factors in determining overall module reliability, it is imperative that the user's system design allow for efficient heat transfer from the baseplate to system ambient. Since temperature and failure rate are exponentially related, just a 10°C decrease in baseplate temperature can have a dramatic increase in MTBF. Due to patented zero-voltage/zero-current switching topology, Vicor converters are highly efficient compared to those with more traditional topologies. High efficiency translates into both smaller size and lower temperature rises. To minimize thermal impedance, all major power dissipating components are mounted directly to the baseplate.

Below are representative calculated MTBF values based on MIL-HDBK-217F. If you require information about a specific model, contact Vicor with the model number, expected baseplate temperature, and operating environment to obtain an individually prepared report.

Model No. Baseplate
Temperature
MTBF in 1000 hrs.
G.B. G.F. A.I.C. N.S.
V300C3V3M75BL
(Micro)
25°C 5,111 2,556 1,533 1,508
50°C 3,118 1,559 935 920
65°C 2,402 1,201 721 709
V300B5M200BL
(Mini)
25°C 4,230 2,115 1,269 1,248
50°C 2,580 1,290 774 761
65°C 1,988 994 596 586
V300A12M500BL
(Maxi)
25°C 2,866 1,433 860 845
50°C 1,748 874 524 516
65°C 1,347 673 404 397

Fully encapsulated, Vicor Maxi, Mini and Micro modules utilize a proprietary spin fill process that assures complete, void free encapsulation making them suitable for the most harsh environments. In addition to providing mechanical rigidity, the encapsulant is thermally conductive to eliminate hot spots and aid in heat transfer to the baseplate. Two grades, H & M, are available with temperatures to -55°C operating and -65°C storage.

To verify the suitability of Vicor's Maxi, Mini and Micro H & M-Grade products for harsh environments, the H & M-Grade family of modules have been subjected to the environmental testing requirements of MIL-STD-810, MIL-S-901 and MIL-STD-202. These tests, listed below, are performed at an independent laboratory. Additional environmental tests can be done upon individual customer request.

Altitude
  • MIL-STD-810F, Method 500.4, Procedure I & II, 40,000 ft. and 70,000 ft. Operational

Explosive Atmosphere
MIL-STD-810F, Method 511.4, Procedure I, Operational

Vibration
  • MIL-STD-810F, Method 514.5, Procedure I, category 14, sine and random vibration per Table 514.5C for helicopter AH-6J main rotor with overall level of 5.6 g rms for 4 hours per axis
  • MIL-STD-810F, Method 514.5C, general minimum integrity curve per Figure 514.5C-17 with overall level of 7.7 g rms for 1 hr peraxis

Shock
  • MIL-STD-810F, Method 516.5, Procedure I, functional shock, 40 g
  • MIL-S-901D, lightweight hammer shock, 3 impacts/axis,1, 3, 5 ft.
  • MIL-STD-202F, Method 213B, 60 g, 9 ms half sine
  • MIL-STD-202F, Method 213B, 75 g, 11 ms saw tooth shock

Acceleration
MIL-STD-810F, Method 513.5, Procedure II, Table 513.5-II, Operational, 2 – 7 g, 6 directions

Humidity
MIL-STD-810F, Method 507.4, 95% Relative Humidity

Solder Test
MIL-STD-202G, Method 208H, 8 hr aging

Fungus
MIL-STD-810F, Method 508.5

Salt Fog
MIL-STD-810F, Method 509.4