|
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
 |
 |
Designing with Component Power Modules
This video seminar provides power system designers with technical information presented by a leading expert in the field, Tom Curatolo, Director of Applications Engineering at Vicor. You can either view this seminar in its entirety or by chapter. |
 |
 |
 |
|
|
| play: |
 |
|
 |
 |
 |
 |
 |



 |
 |
 |
 |
 |
 |
 |
 |
|
| View topic by clicking on the title below: |
| 1. Zero-Current Switching Topology |
4. Electrical Performance |
7. Unique Paralleling Methods |
10. Mounting Methods |
| 2. Maxi, Mini and Micro Advancements |
5. Thermal Considerations |
8. Electrical Safety Concepts |
11. Applications Examples |
3. Vicor Design Assistance Computer (VDAC) |
6. Control Functions |
9. Module Do's and Don'ts |
12. EMI Considerations |
 |
 |
 |
 |
 |

|
 |
 |
 | Does Power Conversion Topology Matter? |
 |
 | EMC Considerations |
 |
 | Characterization and Comparison of Noise Generation for Quasi-Resonant and Pulsewidth Modulated Converters |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
This mini-seminar delineates some of the many advancements associated with Maxi, Mini and Micro DC-DC converters, such as: advanced power processing, control and packaging technologies, low-noise Zero-Current and Zero-Voltage Switching and advanced power semiconductor packaging, and a high level of silicon integration.
|
| view topic: |
 |
 |

|
 |
 |
 | Tour of Vicor's Manufacturing Facility Video |
 |
 | Power MOSFETS Reliable MHz operation requires attention to device characteristics |
 |
 | Maxi, Mini and Micro DC-DC Converter Modules Improve power density, reliability, and cost per Watt |
 |
 | Converters Tackle Heat and Noise Noise and thermal management continue to dominate DC-DC converter design issues |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
The Vicor VDAC (Vicor Design Assistance Computer) is a patented system that enables Vicor's customers to specify on-line, and verify in real time, the performance and attributes of Maxi, Mini and Micro DC-DC converters. Designs are downloaded directly into Vicor's computer-integrated manufacturing (CIM).
|
| view topic: |
 |
 |

|
 |
 |
 | Power System Selection and Design Expert systems play a growing role in power system selection and design |
 |
 | The Dissolution of Standard vs. Custom Component Power Constraints |
 |
 | Custom Power is Dead Long Live Custom Power |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
Electrical performance is obviously a fundamental
consideration to designers using component power modules. In this mini-seminar,
the emphasis is on describing standard features e.g., undervoltage
lockout, overvoltage protection associated with Maxi, Mini and Micro
DC-DC converters.
|
| view topic: |
 |
 |

|
 |
 |
 | Design Introductory Verification Analysis Video |
 |
 | Remote Sense |
 |
 | Thermal Considerations Assuring performance of Maxi, Mini and Micro high-density DC-DC converter modules |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
Proper thermal management pays dividends in terms of improved converter and system MTBFs, smaller size, and lower product life-cycle costs. This mini-seminar discusses and provides guidelines for achieving effective thermal management. Thermal performance with and without heat sinks is discussed.
|
| view topic: |
 |
 |

|
 |
 |
 | Thermal Measurements Video |
 |
 | Thermal Considerations Assuring performance of Maxi, Mini and Micro high-density DC-DC converter modules. |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
Control functions are examined including the PC (primary control) pin, the PR (parallel) pin, and the SC (secondary control) pin. Topics include module enable/disable, primary auxiliary, and module alarm, output voltage programming, and the SC pin and output voltage trimming.
|
| view topic: |
 |
 |

|
 |
 |
 | Wide Range Trimming With Variable Loads |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
Vicor's Maxi, Mini and Micro DC-DC converter modules facilitate parallel operation for power expansion or redundancy. The PR pin is a bi-directional port that transmits and receives information between modules. The features of a number of compatible interface architectures are described.
|
| view topic: |
 |
 |

|
 |
 |
 | Current Sharing for Better Systems Performance and Fault Tolerance |
 |
 | Current Sharing in Power Arrays Analog and synchronous design methods offer a range of options for attaining high power output and fault tolerance |
 |
 | Converter Modules Offer Fault Immunity |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
Vicor component power modules are intended for use within protective enclosures. These converters work at elevated baseplate temperatures, and high voltages and currents are present at the terminals. This mini-seminar discusses fusing, insulation withstand, safety approvals, engineering and production tests.
|
| view topic: |
 |
 |
|
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
A selection of module do's and don'ts are discussed including:
- Properly terminating the sense pins
- Making module array output connections
- Topics associated with high-power arrays: fusing, bypass caps, etc.
- OR'ing diodes
|
| view topic: |
 |
 |
|
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
This mini-seminar focuses on recent innovations in mounting methods with particular emphasis on a surface-mounted socketing system. Sockets offer manufacturing and maintenance advantages over soldering the converters directly to the PC board.
|
| view topic: |
 |
 |

|
 |
 |
 | SurfMate Video Surface mounting |
 |
 | InMate Video Through hole socketing |
 |
 | New DC-DC Converter Interconnect System Offers Surface Mount Capability |
 |
 | SurfMate Design Guide Surface mount socketing system for Vicor Maxi, Mini and Micro modules |
 |
 | InMate Design Guide Socket mount, up to 100A using Vicor Maxi, Mini and Micro modules |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
A number of applications provide practical examples of designing with component power modules. The first one describes the design and operation of a typical high-power array. A hot-swap application and a voltage-drop application are also presented.
|
| view topic: |
 |
 |

|
 |
 |
 | Compliance Testing: Introduction Video Three tests normally imposed for safety and compatibility issues |
 |
 | Compliance Testing 1: Transient Video |
 |
 | Compliance Testing 2: Emissions Video |
 |
 | Compliance Testing 3: Harmonics Video |
 |
 | Efficiency Measurement (PFC) |
 |
 | Power Components Simplify 1kW Power Design |
 |
 | Off-line Power Supply Using the FARM AC Front-End Module |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |
 |
 |
|
 |
 |
 |
 |
In this mini-seminar some EMI examples are given to show the effect that each change in filter components (e.g., a differential mode capacitor) has on the noise spectrum.
|
| view topic: |
 |
 |

|
 |
 |
 | Output Noise Measurements Video Precise measuring of ripple and noise |
 |
 | MicroRAM Video How to properly measure switching ripple with the MicroRAM |
 |
 | Use High-Density Power Components for High Availability |
 |
 | Component Power Solves Unique Problems |
 |
 | Hot Swap Capability Eliminates Downtime |
 |
 |
 |
 |
top |
 |
 |
 |
 |
 |
 |