White Papers
Featured White Paper:
Factorized Architecture and VI BRICKs
As electronic systems continue to trend toward lower voltages with higher currents and as the speed of contemporary loads – such as the state-of-the-art processors and memory – continues to increase, the power systems designer is challenged to provide small, cost effective and efficient solutions that offer the requisite performance.
FPA Overview: An introduction to FPA

Enabling Next Generation High-Density Power Conversion
Innovative Power Device to Support Intermediate Bus Architecture Designs
- Presented at PCIM Europe 2007 ConferenceHigh Current, Low Voltage Solution For Microprocessor Applications from 48 V Input
- Presented at PCIM Europe 2007 ConferenceDatacenter Power Delivery Architectures: Efficiency and Annual Operating Costs
- Presented at the Darnell Digital Power Forum 2007

Efficient Power Conversion Solutions - SC’07, Reno NV, 11-14-07

Dual-Stage Feedback Technique for Single-Pole Feedback Compensation