Skip to main content

ソケット

SurfMate Surface-mount Sockets for Vicor Maxi Modules

Example SurfMate Application
SurfMate Sockets for Maxi Modules Part Number RoHS Compliant Mounting Style Module Style Pin Style Board Thickness 3-D Model Drawing Assembly Drawing Technical Drawing
Set (5) Input, (5) Ouput 16017 Yes Surface Maxi Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart
Input Only (35) Pieces 22100 Yes Surface Maxi Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart
Output Only (35) Pieces 22101 Yes Surface Maxi Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart

SurfMate Surface-mount Sockets for Vicor Mini Modules

Example SurfMate Application
SurfMate Sockets for Mini Modules Part Number RoHS Compliant Mounting Style Module Style Pin Style Board Thickness 3-D Model Drawing Assembly Drawing Technical Drawing
Set (5) Input, (5) Ouput 16021 Yes Surface Mini Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart
Input Only (35) Pieces 22100 Yes Surface Mini Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart
Output Only (35) Pieces 22102 Yes Surface Mini Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart

SurfMate Surface-mount Sockets for Vicor Micro Modules

Example SurfMate Application
SurfMate Sockets for Micro Modules Part Number RoHS Compliant Mounting Style Module Style Pin Style Board Thickness 3-D Model Drawing Assembly Drawing Technical Drawing
Set (5) Input, (5) Ouput 16025 Yes Surface Micro Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart
Input Only (40) Pieces 22103 Yes Surface Micro Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart
Output Only (40) Pieces 22104 Yes Surface Micro Short RoHS (Gold) or Short ModuMate (Gold) All Add to cart

InMate Through-hole Sockets for Vicor Maxi Modules

For InMate headers, all sockets are supplied to assure proper alignment during installation.
Example Inboard Mounting
Example Onboard Mounting
InMate Sockets for Maxi Modules Part Number RoHS Compliant Mounting Style Module Style Pin Style Board Thickness (Nominal) Board Thickness (Min/Max) 3-D Model Drawing Technical Drawing
Set (5) Input, (5) Ouput 18362 Yes Inboard Maxi Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Input Only (35) Pieces 18374 Yes Inboard Maxi Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Output Only (35) Pieces 18382 Yes Inboard Maxi Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Set (5) Input, (5) Ouput 18364 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Input Only (35) Pieces 18378 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Output Only (35) Pieces 18388 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Set (5) Input, (5) Ouput 18363 Yes Inboard Maxi Short ModuMate (Gold) or Short RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Input Only (35) Pieces 18375 Yes Inboard Maxi Short ModuMate (Gold) or Short RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Set (5) Input, (5) Ouput 18365 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Input Only (35) Pieces 18379 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Output Only (35) Pieces 18389 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Set (5) Input, (5) Ouput 21510 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart
Input Only (35) Pieces 21539 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart
Output Only (35) Pieces 21543 Yes Onboard Maxi Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart

InMate Through-hole Sockets for Vicor Mini Modules

For InMate headers, all sockets are supplied to assure proper alignment during installation.
Example Inboard Mounting
Example Onboard Mounting
InMate Sockets for Mini Modules Part Number RoHS Compliant Mounting Style Module Style Pin Style Board Thickness (Nominal) Board Thickness (Min/Max) 3-D Model Drawing Technical Drawing
Set (5) Input, (5) Ouput 18366 Yes Inboard Mini Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Input Only (35) Pieces 18374 Yes Inboard Mini Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Output Only (35) Pieces 18384 Yes Inboard Mini Short ModuMate (Gold) or Short RoHS (Gold) 0.0603" 0.055" / 0.071" Add to cart
Set (5) Input, (5) Ouput 18368 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Input Only (35) Pieces 18378 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Output Only (35) Pieces 18390 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Set (5) Input, (5) Ouput 18367 Yes Inboard Mini Short ModuMate (Gold) or Short RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Input Only (35) Pieces 18375 Yes Inboard Mini Short ModuMate (Gold) or Short RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Output Only (35) Pieces 18385 Yes Inboard Mini Short ModuMate (Gold) or Short RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Set (5) Input, (5) Ouput 18369 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Input Only (35) Pieces 18379 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Output Only (35) Pieces 18391 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Set (5) Input, (5) Ouput 21511 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart
Input Only (35) Pieces 21539 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart
Output Only (35) Pieces 21544 Yes Onboard Mini Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart

InMate Through-hole Sockets for Vicor Micro Modules

For InMate headers, all sockets are supplied to assure proper alignment during installation.
Example Inboard Mounting
Example Onboard Mounting
InMate Sockets for Micro Modules Part Number RoHS Compliant Mounting Style Module Style Pin Style Board Thickness (Nominal) Board Thickness (Min/Max) 3-D Model Drawing Technical Drawing
Set (5) Input, (5) Ouput 18370 Yes Inboard Micro Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Input Only (40) Pieces 18376 Yes Inboard Micro Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Output Only (40) Pieces 18386 Yes Inboard Micro Short ModuMate (Gold) or Short RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Set (5) Input, (5) Ouput 18372 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Input Only (40) Pieces 18380 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Output Only (40) Pieces 18392 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.063" 0.055" / 0.071" Add to cart
Set (5) Input, (5) Ouput 18371 Yes Inboard Micro Short ModuMate (Gold) or Short RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Set (5) Input, (5) Ouput 18373 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Input Only (40) Pieces 18381 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Output Only (40) Pieces 18393 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.094" 0.084" / 0.104" Add to cart
Set (5) Input, (5) Ouput 21512 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart
Input Only (40) Pieces 21540 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart
Output Only (40) Pieces 21545 Yes Onboard Micro Long ModuMate (Gold) or Long RoHS (Gold) 0.125" 0.1125" / 0.1375" Add to cart

Electro-tin Finish Sockets for Vicor VI-200 / VI-J00 Modules

Eletro-tin Finish Sockets for VI-200 / VI-J00 Modules Part Number Vendor Part Number RoHS Compliant Module Style Pin Size Technical Drawing
Sockets (100 piece min. multiples of 100) 30074 09-9002-1-04 Yes VI-200 / VI-J00 0.040" PDF Add to cart
Sockets (100 piece min. multiples of 100) 30075 09-9044-1-04 Yes VI-200 / VI-J00 0.080" PDF Add to cart

Screws (with thread lock) for Vicor Maxi, Mini, Micro Modules

Description Part Number RoHS Compliant Type Technical Drawing
Bag (100) Screws 19141 Yes #4–40 x 3/16" PDF DXF Add to cart
Bag (100) Screws 19142 Yes #4–40 x 1/4" PDF DXF Add to cart
Bag (100) Screws 19143 Yes #4–40 x 5/16" PDF DXF Add to cart
Bag (100) Screws 19144 Yes #4–40 x 3/8" PDF DXF Add to cart
Bag (100) Screws 19145 Yes #4–40 x 1/2" PDF DXF Add to cart

Socket Extraction Tool

Module
Exchange Tool
Part
Number
RoHS
Compliant
Module
Style
Technical Drawing
Used to facilitate the proper extraction of Maxi modules from InMate or SurfMate sockets. 22827 N/A Maxi PDF Add to cart
Used to facilitate the proper extraction of Mini modules from InMate or SurfMate sockets. 22828 N/A Mini PDF Add to cart
Used to facilitate the proper extraction of Micro modules from InMate or SurfMate sockets. 22829 N/A Micro PDF Add to cart

Contact Form

お問い合わせ

Thank you for contacting us

後日、Vicor株式会社 (Vicor KK)の担当者よりご連絡いたします。