Skip to main content

VIPAC・VIPACアレイのアクセサリ

Mating connectors, holdup boxes, and interconnects designed specifically for VIPAC and VIPAC Array Power Systems.

Connectors

115/230 Autoranging Input Connectors for the VIPAC Power System (Using HUB 820-s, 1200-s or 1800-s)

Description Part Number RoHS Compliant 3-D Model Technical Drawing
HUB Connection 21393 Yes Add to cart
AC Input Connector 22499 Yes Add to cart
Input/Output Interface Connector 22988 Yes Add to cart
Connector Kit 23485R Yes Add to cart

115/230 Autoranging Input Connectors for the VIPAC Power System (Using HUB 2200-s, 2700-s or 3300-s)

Description Part Number RoHS Compliant 3-D Model Technical Drawing
HUB Connection 21394 Yes Add to cart
AC Input Connector 22499 Yes Add to cart
Input/Output Interface Connector 22988 Yes Add to cart
Connector Kit 23486R Yes Add to cart

Connectors for the 28 V MIL-COTS VIPAC Power System

Description Part Number 3-D Model Technical Drawing
DC Input Connector 21394 - Add to cart
Input/Output Interface Connector 22988 Add to cart
VIPAC Mating Connector Kit 23487R - Add to cart

Connectors for the 28 V MIL-COTS VIPAC Power System

Description Part Number RoHS Compliant 3-D Model
Input Connector Kit 24828 Yes Add to cart

Covers

Wide Covers for the VIPAC Power System

Description Part Number RoHS Compliant Type 3-D Drawing Assembly Drawing Technical Drawing
For use with VP-A Model Type 29478 Yes Wide Add to cart
For use with VP-G Model Type 29477 Yes Narrow Add to cart

Heat Sinks with

Description Part Number RoHS Compliant Module Style Fin Style 3-D Drawing Technical Drawing
Dual Mini 32161 Yes VA-A Longitudinal Add to cart
Single Mini / Dual Micro 32161 Yes VA-B Longitudinal Add to cart
Triple Micro 32161 Yes VA-C Longitudinal Add to cart
Single Maxi 32161 Yes VA-D Longitudinal Add to cart
Dual Mini / Single Micro 32176 Yes VA-E Longitudinal Add to cart
Quad Micro 32176 Yes VA-F Longitudinal Add to cart
Single Mini 32177 Yes VA-G Longitudinal Add to cart
Dual Micro 32177 Yes VA-G Longitudinal Add to cart
Dual Mini 32178 Yes VA-A Transverse Add to cart
Single Mini / Dual Micro 32178 Yes VA-B Transverse Add to cart
Triple Micro 32178 Yes VA-C Transverse Add to cart
Single Maxi 32178 Yes VA-D Transverse Add to cart
Dual Mini / Single Micro 32179 Yes VA-E Transverse Add to cart
Quad Micro 32179 Yes VA-F Transverse Add to cart
Single Mini 32180 Yes VA-G Transverse Add to cart
Dual Micro 32180 Yes VA-G Transverse Add to cart

Holdup Boxes (HUBs)

Capacitance

Description Part Number RoHS Compliant Height Technical Drawing
410 µF HUB820-S Yes 1.55" Add to cart
600 µF HUB1200-S Yes 1.75" Add to cart
900 µF HUB1800-S Yes 2.14" Add to cart
1,100 µF HUB2200-S Yes 2.85" Add to cart
1,350 µF HUB2700-S Yes 3.52" Add to cart
1,650 µF HUB3300-S Yes 3.52" Add to cart

Description

Description Part Number RoHS Compliant
Used for P/Ns HUB820-S, HUB1200-S and HUB1800-S 21393 Yes Add to cart
Used for P/Ns HUB2200-S, HUB2700-S and HUB3300-S 21394 Yes Add to cart

LugMates

Mini / Maxi Lugmate

Description Part Number RoHS Compliant Module Style 3-D Model Drawing Technical Drawing
Control Connector 16385 Yes Maxi / Mini Add to cart
Connector Kit 23488R Yes Maxi / Mini Add to cart

Micro LugMate

Description Part Number RoHS Compliant Module Style 3-D Model Drawing Technical Drawing
Connector Kit 23489 Yes Micro Add to cart

PlugMates

Maxi PlugMate

Description Part Number RoHS Compliant Module Style Technical Drawing
Housing (for 24 Pins) 25044 Yes Maxi -
Pins (24) 24796 Yes Maxi -
Connector Kit 25061 Yes Maxi - Add to cart

Mini PlugMate

Description Part Number RoHS Compliant Module Style 3-D Model Drawing Technical Drawing
Housing (for 18 Pins) 25050 Yes Mini - -
Pins (18) 24796 Yes Mini - -
Connector Kit 25067 Yes Mini - Add to cart

Micro PlugMate

Description Part Number RoHS Compliant Module Style 3-D Model Drawing Technical Drawing
Housing (for 8 Pins) 25056 Yes Micro - -
Pins (8) 24796 Yes Micro - -
Connector Kit 25073 Yes Micro - Add to cart

Standoffs for the VIPAC Power System & the VIPAC Power System

Description

Description Part Number RoHS Compliant 3-D Model Technical Drawing
Long Standoff Kit 23709R Yes Add to cart
Short Standoff Kit 23710R Yes Add to cart

Contact Form

お問い合わせ

Thank you for contacting us

後日、Vicor株式会社 (Vicor KK)の担当者よりご連絡いたします。