Additional electronics for passenger seat actuators are solved with smaller, lighter components
In our efforts to continuously improve the Vicor website, we will be conducting maintenance on the site July 3rd between 12 am and 6 am EDT. Certain parts of the site may not be available during this time. We apologize for any inconvenience and thank you for your patience.
Granite PowerのMIL-COTS PFCフロントエンドは、広い102〜264 VACの入力範囲、47〜440 Hzの周波数に対応し、最大1400 Wの出力電力を供給できます。 MIL-COTS PFCフロントエンドは、MIL-STD-704Fの選択された過渡過電圧に準拠しています。また、指定された外部フィルタと一緒に使用された場合、MIL-STD-461の選択された伝導エミッションおよび感受性の箇所に準拠しています。 MIL-COTS PFCフロントエンドは、MIL-STD-810の衝撃・振動を含む多くの環境に適合した、非常に薄型で堅牢なブリック構造を備えています。
最大0.99の力率
MIL-STD-704 OV入力トランジェント・コンプライアンス
MIL-STD-461 EMI コンプライアンス(外付けフィルタ付き)および375Vファミリーのコンバータ
堅牢な構造