Optimizing high-density power design: modular vs. discrete
24V direct to point-of-load regulators

24V direct to point-of-load regulators
PI33xx MIL-COTS ZVS Buck Switching Regulators offer board-level designers maximum power density and flexibility for high-efficiency point-of-load DC-DC regulation. The integration of a high performance Zero-Voltage Switching (ZVS) topology increases point-of-load performance, providing best-in-class power efficiency up to 96%. The ZVS Regulators are highly integrated with control circuitry, power semiconductors and support components, in a high density System in Package (SiP). The device can also be configured to operate in constant current mode.
特長と利点
特長と利点
広い入力電圧範囲
簡単に使えて開発時間を短縮
96%以上の高効率
柔軟かつ充実した機能
製品を選ぶ
入力電圧 (V) | 出力電圧 (V) | 出力電流(A) | Package (mm) | 制御インターフェース | カートに入れる/詳細を見る |
---|---|---|---|---|---|
パワーシステムデザイナー
Promo Component
コンテンツ
- 4G remote radio unit extends mobile signal coverage in remote areas
- A fanless power solution gives antenna array fast, reliable data coverage
- Conduction-cooling solution allows for truly portable network test equipment
- Remote radio units better distribute traffic while operating under fault conditions
- A wide-input voltage range allows full utilization of the battery, which extended the range of the UAVs
- Avionic equipment operates simultaneously from multiple power sources in extreme temps without fans
- Direct infrared countermeasure's optical circuitry runs cooler while meeting stringent EMI specs
- MIL-STD power components withstand mechanical stresses caused by vibration and acceleration in helicopter gearboxes
- Improved efficiency of the power supply allows high temp operation in RF signal intelligence
- Image stability for the gimbal system improves vehicle-mounted optical sights
- Enormous video wall display becomes feasible with a move to component-enabled, higher voltage bus
- The rugged environment for Bus Wi-Fi gets an efficient and reliable power
- Different vehicle voltages is accommodated by one solution for digital video recorders
- Scalable power solutions allow marine instrumentation to keep precision while operating in extreme environments
- Power supply size reduction allows for additional medical diagnostic equipment functionality within the same footprint
- Power solution operates in extreme temperatures for LEDs to display brighter lights, longer
- Speed, precision, resolution and contrast of engraving lasers is improved using wide-input and output-range regulators
- Scientific instrumentation gets twice the power without impacting the size of the equipment
- Decreased weight and size of the power source enables the payload increase of tethered robots
- Managing the heat of the power supply makes rail signaling more reliable
- Slowed ramp-up process relieves stress of the power supply during startup in vehicle mounted advertising displays
Promo Component
関連製品
関連製品

24V、28V、48V入力、50W/60WのDC-DCコンバータ

広い入力電圧を負荷電圧へ直接変換