Skip to main content

Power systems

DC-DC Power Systems

Leveraging the benefits of our DC-DC converter technology and power building blocks – Bricks and VI Chips – we offer a range of ruggedized DC-DC power systems for use in compact enclosures and space-constrained airborne and vehicle environments where temperature, shock and vibration conditions can be severe. There are several chassis sizes and styles to choose from, and multiple configurations available within each. The products feature one to six user-configurable outputs, with voltages from 2VDC to 48VDC. Standard features such as wide output trimming / programming, current limiting, remote sense, reverse polarity protection, logic enable / disable are available. Products meet relevant standards, including MIL-STD-810F environments, MIL-STD-461E EMI, MIL-STD-1275A B and D, MIL-STD-704D/E/F transient compliance and MIL-STD-1399A, shock and vibration in conformance with MIL-STD-901D.

VITA-62
VITA-62 compliant power converters 製品を見る
入力電圧:


18 – 45VDC
220 – 320VDC

出力電圧 (Standard Vita 62):


+12V@ 40A
+5V @ 30A
+3.3V @ 20A
+3.3V @ 6A
+12V @ 1A
-12V @ 1A

出力電力:

600W total power

Operating:

Full power to 85°C (at card edge)

パッケージ サイズ:

3U (3.937 x 6.634 x 0.951in)

パワーシステムデザイナー

パワーシステムデザイナーを使ってクイック製品検索 Watch demo video

入力仕様:

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

出力仕様:

出力
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

コンテンツ

Contact Form

お問い合わせ

Thank you for contacting us

後日、Vicor株式会社 (Vicor KK)の担当者よりご連絡いたします。