Skip to main content

Badger™ MIL-COTS PFC Power Supply

The Badger is a ruggedized, extremely low-profile PFC power supply from our Custom Power solutions.

Accepting input voltages of 85 – 264VAC or 100 – 380VDC, the Badger can provide up to 1500W. The Badger can provide up to 12 isolated outputs and is factory-configured to exact user requirements. Its inherent flexibility comes from the use of Vicor modular DC-DC converters.

特点与优势

特点与优势

EMI compliance: MIL‑STD‑461E CE 101, 102; CS 101, 114, 115, 116

Transient protection: MIL‑STD‑704E

Environmental: MIL‑STD‑810E

Harmonic distortion to EN61000‑2

パワーシステムデザイナー

パワーシステムデザイナーを使ってクイック製品検索 Watch demo video

入力仕様:

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

出力仕様:

出力
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

コンテンツ

  • Outline Drawing for Badger
    PDF

Promo Component

技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ