Power engineers who want to effectively suppress EMI without compromising performance
Fixing electromagnetic interference (EMI) in systems employing high-frequency DC-DC converters poses a critical challenge due to the intrinsic nature of these converters. High-frequency operation and compact layouts, while beneficial for compact designs and efficiency, intensify EMI concerns. The rapid switching of currents in these converters generates harmonics that can propagate through the circuit and radiate as electromagnetic waves.
Mitigating EMI requires sophisticated filtering and shielding strategies, adding complexity to the design and increasing costs. Achieving effective EMI suppression without compromising the converter's performance requires a delicate balance, as aggressive filtering may hinder efficiency. Intricate trade-offs are required to develop robust systems that meet stringent EMI standards in the presence of high-frequency DC-DC converters.
This webinar focuses on:
Sr. Strategic FA/System Engineer
Nicola Rosano joined Vicor in 2022 as Senior Strategic Application & System Engineer, EMEA, offering technical support and consulting for automotive power systems. Prior to Vicor he worked in the military, defense and space sectors at Thales Alenia Space and Airbus Defense and Space, as well as in the automotive sector at BorgWarner and Stellantis as a Senior HW Power System Engineer. He has several patents and is cultivating an analog/power electronics educational YouTube channel. His current research focus include power electronics, circuits and systems, electronic instrumentation, and engineering education. Rosano received his B.S. degree in 2010 and his M.S. degree cum laude in 2013 in electrical engineering.