Skip to main content

Aerospace and defense solutions

Advancing missile defense capabilities for evolving threats

With today’s growing threats it is critical to maintain the technological edge when it comes to missile defense technology. Vicor world-leading, high performance power modules provide the compact size, flexibility and scalability needed to power the growing suite of advanced onboard sensors being designed into a variety of missile platforms ranging from air-to-surface, air-to-air or surface-to-air.

Patriot sam system

The power delivery network

A 28V MIL-STD-704F input to -28V at 300W is converted using a DCM isolated, regulated DC converter. The thermal, mechanical and density benefits of Vicor ChiP packaging allow for cost-effective power solutions with previously unattainable system size and weight. Coupled with the high efficiency gained through zero voltage switching (ZVS) topology, these modules provide superior power system performance in a wide variety of environments. In this application, the Vicor DCM3623 provides the DC-DC conversion with a wide input range of 16V to 50V, peak efficiency of 93.6% and power density of 818W/in3

Power Delivery Network for adding air-to-surface (ASM) missile capability to an existing UAV platform
BCM3623

DCM3623 DC-DC converter

Input: 24 – 110V

Output: 3.3 – 48V

Power: Up to 320W

36.4 x 22.8 x 7.3mm
 

Resources