Edge computing leverages modular power in scalable micro data centers
Robotics solutions and case studies
Case study: Autonomous warehouse robot
Recent improvements in sensors and software allow autonomous robots to identify and avoid human workers or other obstacles and to travel to their destination by the shortest route, rather than being limited to defined robot pathways. These nimble robots are required to carry parts or finished goods 24/7 as a key contributor to the SMART factory, providing faster delivery and lower costs. This manufacturer of robots was looking to maximize time between recharges without impacting other performance factors. The key goals were:
The power for the robot came from a 48V battery stack, which powered the motor drive directly. The power supply was required to convert the battery input to three rails of 6V and one of 12V to power the sensors, navigation interfaces and CPU. The solution was based on four arrays of Vicor PRM and VTM converters, one array for each output. Key benefits were:
Vicor PRM/VTM solution saves space
Four PRM/VTM converter combinations provided the isolation and regulation for each output. The ability to parallel converters accommodated the output powers required (6V at 60W and 12V at 600W). Output rail power sequencing was easily achieved though configuration of the PRMs. To analyze this power chain go to the Vicor Whiteboard online tool.
PRM pre- and post-transformation regulators
Input: 48V (36 – 75V)
Output: 48V (5 – 55V
Power: Up to 600W
Efficiency: Up to 97%
As small as 22.0 x 16.5 x 6.73mm
Edge computing leverages modular power in scalable micro data centers
Building Better UAVs using Modular Power
Power density: the inconspicuous key to delivering worldwide internet coverage
Drone enables life-saving communications amid natural disasters