High‑performance PCB layout and thermal design
The Vicor NBM2317 is a non-isolated, fixed ratio, DC-DC converter. Employing a unique switching topology and packaging, this bidirectional converter bridges 12V to 48V and can deliver a maximum continuous output power of 800 watts at 97.9 percent peak efficiency. It delivers voltage essentially free of noise without any need for external filters or bulk capacitors. It’s packaged in a surface-mount converter-housed-in-package, or SM-ChiP, which provides low thermal impedance to both the top and bottom of the package providing easy thermal management.
High‑performance PCB layout and thermal design
Modular DC-DC system design done right
Accelerate vehicle electrification with the smallest, lightest power modules
High-density power for New Space missions needed as demand booms, study predicts