High‑performance PCB layout and thermal design
The Vicor ZVS PI3740 Evaluation Board is a fully populated buck-boost board for PI3740-00 DC-DC ZVS buck-boost regulator. The evaluation board has a voltage input range of 8V to 60V, and an output of 24V. The ZVS PI3740 Evaluation Board has an excellent power output of 60W. The ZVS architecture maximizes efficiency while minimizing switching loss, and enables fast dynamic response to line and load transients.
High‑performance PCB layout and thermal design
Modular DC-DC system design done right
Accelerate vehicle electrification with the smallest, lightest power modules
High-density power for New Space missions needed as demand booms, study predicts