Skip to main content

磁性元件

我們的磁性元件配件產品線用來控制AC電流和電壓,並過濾掉不需要的電子訊號,以低成本提供高可靠性。

Inductors

Power Inductors

Inductance Part Number RoHS Compliant Current Rating Technical Drawing
480 nH HCV1707R1-R48-R Yes 32 A View details
420 nH HCV1206-R42-R Yes 16 A View details
200 nH FPT705-200-R Yes 13 A View details
150 nH FPV1006-150-R Yes 25 A View details
480 nH HCV1206-R48-R Yes 16 A View details
900 nH HCV1206-R90-R Yes 14 A View details
230 nH FPT705-230-R Yes 13 A View details
230 nH FP2207R1-R230-R Yes 50 A View details
1.5 µH HCV1206-1R5-R Yes 12 A View details
500 nH FPV1507-500-R Yes 25 A View details

Common mode Inductors

Inductance Part Number RoHS Compliant Current Rating Technical Drawing
600 µH 37052-601 Yes 10 A View details

Input Common mode Inductors

Inductance Part Number RoHS Compliant Current Rating DCR (Max) 3-D Model Drawing Technical Drawing
49 µH 47721-490 Yes 22 A View details
220 µH 49390-221 Yes 10.5 A View details
1,000 µH 31743 Yes 12 A 6.5 mΩ View details
1400 µH 47724-142 Yes 4.0 A View details
2,163 µH 31943 Yes 1 A 42 mΩ View details
2,200 µH 32006 Yes 13 A 14 mΩ View details
3,000 µH 31742 Yes 7 A 18 mΩ View details
2260µH 47718-232 Yes 8 A View details

Output Common mode Inductors

Inductance Part Number RoHS Compliant Current Rating DCR (Max) Technical Drawing
70 µH 36-00029-06 Yes 80 A 0.4 mΩ View details
110 µH 36-00029-07 Yes 60 A 0.6 mΩ View details
350 µH 36-00029-01 Yes 40 A 2 mΩ View details
420 µH 36-00037 Yes 20 A 5 mΩ View details

Input Differential mode Inductors

Inductance Part Number RoHS Compliant Current Rating DCR (Max) 3-D Model Drawing Technical Drawing
22 µH 33206 Yes 12 A 5.5 mΩ View details
1,000 µH 36-00036 Yes 4 A 250 mΩ View details

Output Differential mode Inductors

Description Part Number RoHS Compliant Current Rating DCR (Max) 3-D Model Drawing Technical Drawing
0.2 µH 30268 Yes 40 A - View details
27 µH 32012 Yes 12 A - View details
1.8 µH 32497 Yes 10 A - View details

Output sense Compensation Inductors

Inductance Part Number RoHS Compliant Current Rating DCR (Max) Technical Drawing
1,000 µH 36-00030 Yes 4 A 35 mΩ View details

Surface mount Inductors

Inductance Part Number RoHS Compliant Current Rating DCR (Max) 3-D Model Drawing Technical Drawing
0.37 µH 31499-16 Yes 100 A 0.23 mΩ View details
0.66 µH 31499-15 Yes 75 A 0.42 mΩ View details
1.03 µH 31499-14 Yes 60 A 0.58 mΩ View details
1.48 µH 31499-13 Yes 50 A 0.82 mΩ View details
2.62 µH 31499-12 Yes 37.5 A 1.43 mΩ View details
5.90 µH 31499-10 Yes 25 A 3.23 mΩ View details
8.4 µH 31499-09 Yes 21.4 A 4.49 mΩ View details
13.2 µH 31499-08 Yes 16.6 A 7.56 mΩ View details
47.4 µH 31499-05 Yes 8.8 A 29.4 mΩ View details
133 µH 31499-03 Yes 5.6 A 81.2 mΩ View details
243 µH 31499-02 Yes 3.9 A 156 mΩ View details

Line Filters

HAM Line Filter - Outline Drawing

Description Part Number RoHS Compliant 3-D Model Drawing Technical Drawing
Outline Drawing 30205 Yes View details

Transformers

PR Bus Isolation

Inductance Part Number RoHS Compliant DC Resistance 3-D Model Drawing Technical Drawing
101 - 187 µH 29768 Yes 40 - 50 mΩ View details

Contact Form

聯絡 Vicor

感謝您與我們聯絡。

您將在一個工作日內收到答覆。