Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(half brick):
(57,9 x 55,9 x 12,7 mm)
The FIAM is a DC front-end module providing transient protection, inrush current limiting and EMI filtering in a mini-sized package. The 48 V FIAM enables designers using Vicor’s 48 Vin Maxi, Mini and Micro series, DC-DC converters to meet the transient immunity and EMI requirements of Bellcore, FCC, ETSI and European Norms while protecting system hardware from inrush current. The 48 V FIAM accepts an input voltage of 36 – 76 Vdc, is available in 10 or 20 A versions and provides reverse polarity protection and remote on / off.
The Transportation FIAM modules (FIAM072 and FIAM110) are DC front-end modules designed for rail applications providing transient protection, inrush current limiting and EMI filtering (EN50121-3-2) in a Mini-size package. The Transportation FIAM modules enables designers using Vicor 72 or 110 Vin Mini, Micro, or Maxi or VI/VE-200 and VI/VE-J00 (‘T’ or ‘4’ input) DC-DC converters to meet the transient immunity and EMI requirements required for the rail industry and protect system hardware from inrush current. The FIAM072 accepts an input voltage of 43-110 Vdc and the FIAM110 accepts an input voltage of 66 – 154 Vdc. Both provide up to 500 W of output power and remote on/off control.
The FIAM is housed in an industry standard "half-brick" module measuring 2.28" x 2.2" x 0.5" and depending upon model selected, may be mounted onboard or inboard for height critical applications.
Download Entire Manual
Maxi, Mini, Micro Design Guide and Applications Manual »
Download Individual Chapters
Accessory Modules
Recommended Soldering Methods
Mounting Options
This calculator program allow users to determine values that help with accessory
component selection for power system design.
Thermal Calculators
Thermal data and heat sink selection tool »
This is a downloadable Excel file.
| 2-D Mini-size Drawings | ||||
| Drwg. Number | Description | Download | RoHS | |
| 37206 | Outline drawing for Mini DC-DC Converter | DXF | PDF |
|
|
| 3-D Mini-size Module (referring to drawing number 37206) | ||||
| Mini, short tin / lead pin, slotted baseplate | STEP | IGS | |||
| Mini, short tin / lead pin, threaded baseplate | STEP | IGS | |||
| Mini, short tin / lead pin, through-hole baseplate | STEP | IGS | |||
| Mini, long tin / lead pin, slotted baseplate | STEP | IGS | |||
| Mini, long tin / lead pin, threaded baseplate | STEP | IGS | |||
| Mini, long tin / lead pin, through-hole baseplate | STEP | IGS | |||
| Mini, short ModuMate, slotted baseplate | STEP | IGS | |||
| Mini, short ModuMate, threaded baseplate | STEP | IGS | |||
| Mini, short ModuMate, through-hole baseplate | STEP | IGS | |||
| Mini, long ModuMate, slotted baseplate | STEP | IGS | |||
| Mini, long ModuMate, threaded baseplate | STEP | IGS | |||
| Mini, long ModuMate, through-hole baseplate | STEP | IGS | |||
| Mini, short gold pin (RoHS), slotted baseplate | STEP | IGS |
|
||
| Mini, short gold pin (RoHS), threaded baseplate | STEP | IGS |
|
||
| Mini, short gold pin (RoHS), through-hole baseplate | STEP | IGS |
|
||
| Mini, long gold pin (RoHS), slotted baseplate | STEP | IGS |
|
||
| Mini, long gold pin (RoHS), threaded baseplate | STEP | IGS |
|
||
| Mini, long gold pin (RoHS), through-hole baseplate | STEP | IGS |
|
||
cURus – UL 60950-1, CSA 60950-1
cTÜVus – EN 60950-1, UL 60950-1, CSA 60950-1
CB Certificate – IEC 60950-1:2001
CE Marked – Low Voltage Directive (2006/95/EC)
|
Click on part number below. |
| Click img. to enlarge | Description | P/N | Capacitance | Voltage Rating | RoHS | Technical Drawing | |||||
| Capacitors | |||||||||||
|
|
Y-Cap Surface Mount |
25283
|
4,700 pF | 250 Vac |
|
PDF | DXF | |||||
| Y-Cap |
33643
|
0.01 µF | 250 V |
|
PDF | DXF | ||||||
|
|
|||||||||||
|
|
X-Cap | 04068 |
0.22 µF | 250 Vac |
|
PDF | DXF | |||||
|
|
|||||||||||
| MOVs | |||||||||||
|
|
10 mm Disc |
30234-120
|
120 V |
|
PDF | DXF | ||||||
| Click img. to enlarge |
Click on part number below. |
||||||||||||
|
|
SurfMates – Surface-mount Sockets | All SurfMates are RoHS Compatible | |||||||||||
| Board Thickness | Mounting | Assembly Drawing | Converter Pin Style* | Module Style |
Input P/N** |
Output P/N** | 5 In/Out Sets P/N | Technical Drawing | |||||
|
All |
surface | PDF | DXF | F | Mini | 22100 | 22102 |
16021
|
PDF | DXF | |||||
|
Example of SurfMate Application » |
|||||||||||||
|
* F = Short Gold (RoHS), G = Long Gold (RoHS)
|
|||||||||||||
|
|
|||||||||||||
|
Click img. to enlarge |
|||||||||||||
|
|
InMates – Through-hole | All InMates are RoHS Compatible | |||||||||||
| All sockets are supplied on InMate headers to assure proper alignment during installation. | |||||||||||||
| Board Thickness (nominal) |
Board Thickness (min / max) |
Mounting | Converter Pin Style* | Module Style | Input P/N** | Output P/N** | 5 In/Out Sets P/N | Technical Drawing | |||||
| 0.063" | 0.055" / 0.071" | inboard | F | Mini | 18374 | 18384 |
18366 |
PDF | DXF | |||||
| 0.063" | 0.055" / 0.071" | onboard | G | Mini | 18378 | 18390 |
18368 |
PDF | DXF | |||||
| 0.094" |
0.084" / 0.104" | inboard | F | Mini | 18375 | 18385 |
18367 |
||||||
| 0.094" | 0.084" / 0.104" | onboard | G | Mini | 18379 | 18391 |
18369 |
||||||
| 0.125" | 0.1125" / 0.1375" | onboard | G | Mini | 21539 | 21544 |
21511 |
||||||
|
Example of Inboard Mounting Options »
|
|||||||||||||
|
* F = Short Gold (RoHS), G = Long Gold (RoHS)
|
|||||||||||||
|
|
|||||||||||||
| Module Exchange Tools |
Click on part number below. |
||||||||||||
|
Click img. to enlarge |
Description | Module Style | P/N | Technical Drawing | |||||||||
|
|
Used to facilitate the proper extraction of Mini modules from InMate or SurfMate sockets. | Mini |
22828
|
– | |||||||||
| Click img. to enlarge |
Click on part number below. |
|||||||||||||||
|
|
Standoff Kits for Solder Mounted Modules | All Standoffs are RoHS Compatible | ||||||||||||||
| Board Thickness | Mounting | Converter Pin Style | Baseplate | Heat Sink | Kit P/N* | Bag P/N** | Technical Drawing | |||||||||
| 0.063" | inboard | F, Blank | slotted | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | slotted | threaded |
18151
|
19127 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | thru-hole | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | thru-hole | threaded |
18147
|
19123 | PDF | DXF | |||||||||
| 0.063" | inboard | F, Blank | threaded | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.063" | onboard | G, L | slotted | thru-hole |
18156
|
19132 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | slotted | threaded |
18157
|
19133 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | thru-hole | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | thru-hole | threaded |
18152
|
19128 | PDF | DXF | |||||||||
| 0.063" | onboard | G, L | threaded | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.093" | inboard | G, L | slotted | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | slotted | threaded |
18151
|
19127 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | thru-hole | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | thru-hole | threaded |
18147
|
19123 | PDF | DXF | |||||||||
| 0.093 " | inboard | G, L | threaded | thru-hole |
18146
|
19122 | PDF | DXF | |||||||||
|
* Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. |
||||||||||||||||
| Design Information for Solder Mounting » | ||||||||||||||||
|
|
||||||||||||||||
| Click img. to enlarge |
Click on part number below. |
|||||||||||||||
|
|
Standoff Kits for InMate Mounted Modules | All Standoffs are RoHS Compatible | ||||||||||||||
| Board Thickness | Mounting | Converter Pin Style | Baseplate | Heat Sink | Kit P/N* | Bag P/N** | Technical Drawing | |||||||||
| 0.063" | inboard | S | slotted | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
| 0.063" | inboard | S | slotted | threaded |
18154
|
19130 | PDF | DXF | |||||||||
| 0.063" | inboard | S | thru-hole | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
| 0.063" | inboard | S | thru-hole | threaded |
18149
|
19125 | PDF | DXF | |||||||||
| 0.063" | inboard | S | threaded | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.063" | onboard | N | slotted | thru-hole |
18158
|
19134 | PDF | DXF | |||||||||
| 0.063" | onboard | N | slotted | threaded |
18159
|
19135 | PDF | DXF | |||||||||
| 0.063" | onboard | N | thru-hole | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
| 0.063" | onboard | N | thru-hole | threaded |
18155
|
19131 | PDF | DXF | |||||||||
| 0.063" | onboard | N | threaded | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.093" | inboard | S | slotted | thru-hole |
18153
|
19129 | PDF | DXF | |||||||||
| 0.093" | inboard | S | slotted | threaded |
18154
|
19130 | PDF | DXF | |||||||||
| 0.093" | inboard | S | thru-hole | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
| 0.093" | inboard | S | thru-hole | threaded |
18149
|
19125 | PDF | DXF | |||||||||
| 0.093" | inboard | S | threaded | thru-hole |
18148
|
19124 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.093" | onboard | N | slotted | thru-hole |
18156
|
19132 | PDF | DXF | |||||||||
| 0.093" | onboard | N | slotted | threaded |
18157
|
19133 | PDF | DXF | |||||||||
| 0.093" | onboard | N | thru-hole | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
| 0.093" | onboard | N | thru-hole | threaded |
18152
|
19128 | PDF | DXF | |||||||||
| 0.093" | onboard | N | threaded | thru-hole |
18150
|
19126 | PDF | DXF | |||||||||
|
|
||||||||||||||||
| 0.125" | onboard | N | slotted | thru-hole |
24054
|
19132 | PDF | DXF | |||||||||
| 0.125" | onboard | N | slotted | threaded |
18157
|
19133 | PDF | DXF | |||||||||
| 0.125" | onboard | N | thru-hole | thru-hole |
24056
|
19126 | PDF | DXF | |||||||||
| 0.125" | onboard | N | thru-hole | threaded |
18152
|
19128 | PDF | DXF | |||||||||
| 0.125" | onboard | N | threaded | thru-hole |
24056
|
19126 | PDF | DXF | |||||||||
|
* Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. |
||||||||||||||||
| Design Information for InMate Mounting » | ||||||||||||||||
|
|
||||||||||||||||
| Click img. to enlarge |
Click on part number below. |
|||||||||||||||
|
|
Standoff Kits for SurfMate Mounted Modules | All Standoffs are RoHS Compatible | ||||||||||||||
| Board Thickness | Mounting | Converter Pin Style | Baseplate | Heat Sink | Kit P/N* | Bag P/N** | Technical Drawing | |||||||||
| All | surface | S | slotted | thru-hole |
20178
|
20188 | PDF | DXF | |||||||||
| All | surface | F | slotted | threaded |
20179
|
20189 | PDF | DXF | |||||||||
| All | surface | F | thru-hole | thru-hole |
20176
|
20186 | PDF | DXF | |||||||||
| All | surface | F | thru-hole | threaded |
20177
|
20187 | PDF | DXF | |||||||||
| All | surface | F | threaded | thru-hole |
20176
|
20186 | PDF | DXF | |||||||||
|
* Kits include six (6) standoffs and screws. Mini and Micro modules require a minimum of four standoffs. |
||||||||||||||||
| Design Information for Surface Mounting » | ||||||||||||||||
|
Click on part number below. |
|
|
|||||||||||
| Heat Sinks used with Vicor's Mini-Size Modules (not for VI-J00 modules) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | RoHS | Technical Drawing | ||||||
|
|
0.40" longitudinal fins, threaded mounting* |
32188
|
|
PDF | DXF | |||||||
| 0.90" longitudinal fins, threaded mounting* |
30189
|
|
PDF | DXF | ||||||||
|
|
|||||||||||
|
|
0.40" longitudinal fins, thru-hole mounting |
30195
|
|
PDF | DXF | |||||||
| 0.90" longitudinal fins, thru-hole mounting |
30182
|
|
PDF | DXF | ||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, threaded mounting* |
30184
|
|
PDF | DXF | |||||||
| 0.90" transverse fins, threaded mounting |
30269
|
|
PDF | DXF | ||||||||
|
|
|||||||||||
|
|
0.40" transverse fins, thru-hole mounting |
30721
|
|
PDF | DXF | |||||||
| 0.90" transverse fins, thru-hole mounting |
30724
|
|
PDF | DXF | ||||||||
| * NOT for use with threaded baseplates | |||||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| Low-Profile Side-Fin Heat Sinks (Height only 0.125" above module baseplate) | |||||||||||
| Click img. to enlarge | Description |
|
P/N | RoHS | Technical Drawing | ||||||
|
|
|||||||||||
|
|
0.55" Side-Fin Heat Sink for Mini-Sized Modules |
32190
|
|
||||||||
| Heat Sink Thermal Data and Calculator » | |||||||||||
|
|
|||||||||||
| ThermMate Thermal Pads (10 pieces per package) | |||||||||||
| Click img. to enlarge | Description |
P/N |
Thickness | RoHS | Technical Drawing | ||||||
|
|
For use with Vicor Mini-size modules* |
20264
|
0.007" |
|
PDF | DXF | ||||||
| * NOT for use with VI-200 or VI-J00 modules | |||||||||||