Build small, lighter power systems by eliminating bulk capacitance
Classic solutions to IBA (Intermediate Bus Architecture) designed systems, the Vicor portfolio of

9 – 420V
Output:3.3, 5, 12, 13.8, 15, 24, 28, 36, 48V
Power:
2322 ChiP: Up to 120W
3623 ChiP: Up to 320W
4623 ChiP: Up to 600W
3414 VIA: Up to 320W
3714 VIA: Up to 600W
5614 VIA: Up to 1300W
Up to 96%
Powering innovation:
When high performance mattered, Delta Motorsport chose DCMs to power hybrid electric race cars.

Vicor Factorized Power Architecture is essential to propagating protective coral reefs as well as achieving breakthrough wireless broadband speeds.

9 – 425V
Output:2 – 54V
Power:Up to 600W

VI-200: 50 – 200W
VI-J00: 25 – 100W
Power System Designer
Resources
Resources for the design engineer
Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)

World's largest telescope is helping unlock the origins of the Universe
Colossal telescopes employ sophisticated adaptive optics powered by high density modules to enable world-changing discoveries

Providing kilowatts of power for auxiliary systems to a fuel-cell eVTOL aircraft
Vicor high-density power modules effectively manage kilowatts of power and reduce the energy needed for flight