Can’t find a match for your specs? We can design and manufacture turnkey custom power systems that meet your specific needs!
(half brick):
(57,9 x 61,0 x 12,7 mm)
The MI-RAM is designed for applications where extremely low noise outputs are required. When used with any Vicor MI-series DC-DC converter, the MI-RAM reduces both line frequency related ripple and switching noise to less than 10 mV p-p, DC to 20 MHz. The combination of the MI-RAM with an MI-series converter provides the output noise performance of a linear supply at a power density in excess of 15 W/in3.
All of the features of the MI-series converter remain available while using the MI-RAM including output voltage trimming, OVP and OTP (MI-200 only), current limiting, remote sense, and logic enable / disable.
Fully encapsulated in a low profile package enables the MI-RAM to meet MIL-STD-810 environmental testing requirements.
These calculator programs allow users to determine values that help with accessory
component selection for power system design.
Thermal Calculator
Thermal data and heat sink selection tool
»
This is a downloadable Excel file.
Download Entire Manual
VI-200, VI-J00 Design Guide and Applications Manual »
Download Individual Chapters
Filter and Front-End Module Chapters
Power System Chapters
General Chapters
| Click img. to enlarge | Description | P/N | RoHS | Technical Drawing | ||||||
|
|
VI-J00-size Shield without Pem Nuts | 32184 |
|
|||||||
| Heat sinks used with Vicor's VI-J00-size module (not Mini modules) | ||||||||
| Click img. to enlarge | Description | P/N | Technical Drawing | |||||
|
|
0.90" Longitudinal Fins | 30191 | PDF | DXF | |||||
|
|
||||||||
|
|
0.90" Transverse Fins | 30771 | PDF | DXF | |||||
|
|
||||||||
|
|
0.40" Transverse Fins | 30140 | PDF | DXF | |||||
| Heat Sink Thermal Data and Calculator | ||||||||
|
|
||||||||
| ThermMate Thermal Pads (10 pieces per package) | ||||||||
| Click img. to enlarge | Description | Thickness | P/N | Technical Drawing | ||||
|
|
For use with Vicor VI-J00 moduels only (not Mini modules) | 0.007" | 20264 | |||||
|
|
||||||||
| Grounding Clips | ||||||||
| Click img. to enlarge | Description | P/N | Technical Drawing | |||||
|
|
For use with FinMod, Longitudinal 0.25" Fins (-F1) | 32185 | PDF | DXF | |||||
| For use with FinMod, Longitudinal 0.50" Fins (-F2) | 32185 | PDF | DXF | ||||||
| For use with FinMod, Transverse 0.25" Fins (-F3) | 32186 | PDF | DXF | ||||||
| For use with FinMod, Transverse 0.50" Fins (-F4) | 32186 | PDF | DXF | ||||||
| For use with SlimMod Flangless package (-S) | 32187 | PDF | DXF | ||||||