Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
This product is not recommended for new designs. Please use the Power System Designer tool to find a product for your project.
These Intermediate Bus Converter (IBC) modules are very efficient, low-profile, isolated, fixed-ratio converters for power system applications in enterprise and optical access networks. Rated at up to 850W, these IBCs conform to industry-standard eighth- and quarter-brick footprints. The greatly increased power capability often allows the eighth brick to replace a conventional quarter brick, while the quarter bricks can replace two or more conventional quarter bricks. Their leading efficiency enables full-power operation at 65°C with as little as 400LFM airflow. Their small cross section facilitates unimpeded airflow — above and below the thin body — to minimize the temperature rise of downstream components.
Input: 38 – 55VDC or 36 – 60VDC (75V transient operation for IB054 series)
Output: 9.6 or 12VDC at 48VIN
Output current: Up to 80A
98.2% peak efficiency
Innovating power delivery networks
Every electronic piece of equipment or system has a power delivery network (PDN)
Configuring Vicor IBC converters with niPOLs
From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered all-electric bike excels in every category. See how Vicor power modules support this next-gen bike
Active suspension comes of age bolstered by high-density power modules
Active suspension has evolved from 1990s beta model to today’s 48V-driven system. See the impact power modules have made on power system design
12V, 24V or 48V direct to point-of-load regulators