Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Bus Converters are high-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules. BCMs are available in ChiP or a Vicor Integrated Adapter (VIA) package which simplifies cooling as well as providing integrated PMBus control, EMI filtering, and transient protection. The family extends from 800V to 48V inputs with various K factors to suit a wide range of applications and markets. Based on our proprietary Sine-Amplitude Converter topology, high voltage BCM ChiPs are able to reach peak efficiencies of 98% and achieve power densities up to 2,400W/in³. These flexible modules can be easily paralleled into high power arrays and outputs can be put in series to achieve a higher VOUT. BCMs are inherently bidirectional and also allow designers to reduce the amount of bulk capacitance needed at the load by effectively ‘reflecting’ the capacitance across the module based on the specified K factor.
MIL-COTS versions are also available and operate from MIL-STD-704E/F 270V and deliver an isolated
Vicor fixed-ratio bus converters are powering many of today’s world changing innovations in electric planes, maritime communication UAVs, and risky underwater ROV explorations.
Filter Products
Part Number | Datasheet | Input (V) | Output (V) | Output Current (A) | K Factor | Control Interface | Mounting | Reverse Operation | Max Capacitance | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Input (V): 36 - 60 |
Output (V): 6 - 10 |
Output Current (A): 150.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 6000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 36 - 60 |
Output (V): 6 - 10 |
Output Current (A): 150.0 |
K Factor: 1/6 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 6000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 36 - 60 |
Output (V): 9 - 15 |
Output Current (A): 130.0 |
K Factor: 1/4 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 3000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 36 - 60 |
Output (V): 9 - 15 |
Output Current (A): 130.0 |
K Factor: 1/4 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 3000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 36 - 60 |
Output (V): 9 - 15 |
Output Current (A): 130.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 3000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Reverse Digital |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 2.4 - 3.4 |
Output Current (A): 80.0 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 16000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 31.1 - 51.2 |
Output Current (A): 65.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 61.33 x 35.35 x 7.42mm |
Dimensions in.: 2.415 x 1.392 x 0.292in |
Package: 6135 CM-ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 2361 ChiP |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 3.2 - 4.6 |
Output Current (A): 53.0 |
K Factor: 1/12 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 9100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 3.2 - 4.6 |
Output Current (A): 53.0 |
K Factor: 1/12 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 9100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 4000 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 4000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 4000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 4.8 - 6.9 |
Output Current (A): 47.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 4000 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 6.3 - 9.2 |
Output Current (A): 36.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 2300 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 6.3 - 9.2 |
Output Current (A): 36.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 2300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 6.3 - 9.2 |
Output Current (A): 36.0 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 2300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Reverse Digital |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Short Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Board Mount Long Pin |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.2 - 50 |
Output Current (A): 35.0 |
K Factor: 1/16 |
Control Interface: PM Bus |
Mounting: Chassis Mount |
Reverse Operation: No |
Max Capacitance: 470 |
Temperature: -55 to 125°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Digital |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 200 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 200 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25 - 50 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 30.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 30.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 30.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 1200 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1200 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 11.2 - 12.5 |
Output Current (A): 27.3 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 11.2 - 12.5 |
Output Current (A): 27.3 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 11.8 - 13 |
Output Current (A): 26.0 |
K Factor: 1/28 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1200 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 7.6 - 11 |
Output Current (A): 25.0 |
K Factor: 1/5 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 1600 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 7.6 - 11 |
Output Current (A): 25.0 |
K Factor: 1/5 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 1600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 7.6 - 11 |
Output Current (A): 25.0 |
K Factor: 1/5 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 1600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.2 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Yes |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 12.7 - 18.3 |
Output Current (A): 15.0 |
K Factor: 1/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 600 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 12.7 - 18.3 |
Output Current (A): 15.0 |
K Factor: 1/3 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 12.7 - 18.3 |
Output Current (A): 15.0 |
K Factor: 1/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 600 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 300 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 300 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 19 - 27.5 |
Output Current (A): 12.5 |
K Factor: 1/2 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 300 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 9.5 - 13.8 |
Output Current (A): 10.0 |
K Factor: 1/4 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 500 |
Temperature: -40 to 100°C |
Dimensions mm: 22.0 x 16.5 x 6.70mm |
Dimensions in.: 0.866 x 0.650 x 0.265in |
Package: Half Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 25.3 - 36.7 |
Output Current (A): 9.4 |
K Factor: 2/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 25.3 - 36.7 |
Output Current (A): 9.4 |
K Factor: 2/3 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 25.3 - 36.7 |
Output Current (A): 9.4 |
K Factor: 2/3 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 41.3 - 45.6 |
Output Current (A): 7.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 41.3 - 45.6 |
Output Current (A): 7.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 45 - 50 |
Output Current (A): 7.05 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 45 - 50 |
Output Current (A): 7.05 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 240 - 330 |
Output (V): 30 - 41.2 |
Output Current (A): 7.3 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 38 - 55 |
Output Current (A): 6.25 |
K Factor: 1 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 38 - 55 |
Output Current (A): 6.25 |
K Factor: 1 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 38 - 55 |
Output (V): 38 - 55 |
Output Current (A): 6.25 |
K Factor: 1 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 200 - 330 |
Output (V): 33.4 - 55.1 |
Output Current (A): 6.25 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: No |
Max Capacitance: 50 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 200 - 330 |
Output (V): 33.4 - 55.1 |
Output Current (A): 6.25 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: No |
Max Capacitance: 50 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
High efficiency of up to 98%
High power density of up to 2,735W/in3
Parallel capability for higher power arrays
Thermally-adept VIA housing
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures
Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power
Three-channel passive digital isolator
A digital power-system supervisor which provides a communication interface
High-voltage bidirectional intermediate bus converter