Achieving higher power density with good-old Si MOSFETs
Minimizing tradeoffs and workarounds using high voltages and modular power approach to power systems design give longevity to the Si MOSFET
NBMs are fixed ratio (non-regulating) non-isolated, bidirectional DC-DC converters. These patented high-performance power modules provide a complete DC-DC solution and do not require an external input filter or bulk capacitors. In addition, the NBM2317 features built-in hot-swap capability and inrush current limiting. Fast transient response is supported by the NBM’s low output impedance. The NBM family of converters are available in through-hole Converter housed in Package (ChiP™) and Surface Mount (SM-ChiP™) board-mount packages. All manufacturing is performed in the Vicor state-of-the-art ChiP™ fab located in Andover, Massachusetts.
Filter Products
Part Number | Datasheet | Input (V) | Output (V) | Output Current (A) | K Factor | Control Interface | Max Capacitance | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 65.0 |
K Factor: 1/4 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Surface Mount |
Temperature: -40 to +125°C |
Dimensions mm: 22.80 x 17.30 x 5.20mm |
Dimensions in.: 0.90 x 0.68 x 0.20in |
Package: 2317 SM-ChiP |
View Details | ||
Part Number: | Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 80.0 |
K Factor: 1/4 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Surface Mount |
Temperature: -40 to +125°C |
Dimensions mm: 22.80 x 17.30 x 5.20mm |
Dimensions in.: 0.90 x 0.68 x 0.20in |
Package: 2317 SM-ChiP |
View Details | ||
Part Number: | Input (V): 36.0 - 46.0 |
Output (V): 12.0 - 15.3 |
Output Current (A): 160.0 |
K Factor: 1/3 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Through Hole |
Temperature: -55 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 36.0 - 46.0 |
Output (V): 12.0 - 15.3 |
Output Current (A): 160.0 |
K Factor: 1/3 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Through Hole |
Temperature: -40 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 36.0 - 60.0 |
Output (V): 7.2 - 12.0 |
Output Current (A): 170.0 |
K Factor: 1/5 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Through Hole |
Temperature: -40 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
High efficiency >98%
High power density of up to 3,600W/in3
Parallel operation for multi‑kW arrays
Bidirectional capability
Achieving higher power density with good-old Si MOSFETs
Minimizing tradeoffs and workarounds using high voltages and modular power approach to power systems design give longevity to the Si MOSFET
Preparing the way ahead for a compatible EV infrastructure
Onboard conversion enables EVs to charge any station
Eliminate the 12V battery and increase EV performance
Vicor power module transient response (75A/10µs), is three times faster than 12V, in essence creating a virtual battery
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power