FlatPAC™ 50 – 600 Watt Power System
New configurations for this family of products are not available.
Please use the Power System Designer tool to find a product for your project.
The FlatPAC is a complete, low-profile, agency-approved switching power supply. It combines the Vicor
Power System Designer
Features and benefits
Features and benefits
EN55022 Class B EMI
Single, dual or triple outputs
Low profile
40ms hold up
Resources
- cURus – UL 60950-1, CSA 60950-1
- cURus – ANSI/ISA 12. 12.01-2012, CSA C22.2 No. 213-M1987
- cTÜVus – EN 62368-1, UL 62368-1, CSA 62368-1
- CE Marked – Low Voltage Directive (2014/35/EU)
- CE Marked – Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate – IEC 62368-1
- Outline Drawing for "L" Configuration (Single Output)
PDF DXF - Outline Drawing for "M" Configuration (Single Output)
PDF DXF - Outline Drawing for "N" Configuration (Single Output)
PDF DXF - Outline Drawing for "P" Configuration (Dual Output)
PDF DXF - Outline Drawing for "Q" Configuration (Dual Output)
PDF DXF - Outline Drawing for "R" Configuration (Triple Output)
PDF - Outline Drawing for "R" Configuration (Triple Output)
DXF - Outline Drawing for "L" Configuration (Single Output)
PDF DXF - Outline Drawing for "M" Configuration (Single Output)
PDF DXF - Outline Drawing for "N" Configuration (Single Output)
PDF DXF - Outline Drawing for "P" Configuration (Dual Output)
PDF DXF - Outline Drawing for "Q" Configuration (Dual Output)
PDF DXF - Outline Drawing for "R" Configuration (Triple Output)
PDF DXF
Promo Component
Related Products
Related Products
A fully-programmable current-source module