Skip to main content

VITA 62 compliant power converters

MIL-COTS power supplies that are designed for 3U and 6U OpenVPX systems

These environmentally robust, conduction-cooled devices operate from a nominal 28V or 270VDC input, with standard VITA 62 output voltages ranging from 3.3 to 12V. The 3U models deliver up to 600W of power, and the 6U up to 1000W. Customers requiring different output voltages or power levels can request a customized power supply to meet their own specifications. This family of products has been fully tested to meet MIL-461G and MIL-704F. In addition the 28V input version also meets MIL-1275E.

Vicor VITA 62 compliant power converters

Filter Products

0 Products
0 Products
Part Number Nominal Input (V) Power (W) Form-Factor Conformal Coated Output Voltage Config. Add to cart / view details
VIT270H3U600C002
Part Number: VIT270H3U600C002 Nominal Input (V):
270
Power (W):
600
Form-Factor:
3U
Conformal Coated:
Coated
Output Voltage Config.:
Parallelable
View details
VIT028H3U600C000
Part Number: VIT028H3U600C000 Nominal Input (V):
28
Power (W):
600
Form-Factor:
3U
Conformal Coated:
Coated
Output Voltage Config.:
Parallelable
View details
VIT028H3U600D000
Part Number: VIT028H3U600D000 Nominal Input (V):
28
Power (W):
600
Form-Factor:
3U
Conformal Coated:
Coated +AU-plated Connector
Output Voltage Config.:
Parallelable
View details
VIT028H6U1000C000
Part Number: VIT028H6U1000C000 Nominal Input (V):
28
Power (W):
1000
Form-Factor:
6U
Conformal Coated:
Coated
Output Voltage Config.:
Parallelable
View details
VIT3P28H3U750C1
Part Number: VIT3P28H3U750C1 Nominal Input (V):
115 VAC LTN
Power (W):
750
Form-Factor:
3U
Conformal Coated:
Coated
Output Voltage Config.:
Parallelable
View details
VITHU270H3U50C01*
Part Number: VITHU270H3U50C01* Nominal Input (V):
270
Power (W):
600
Form-Factor:
3U
Conformal Coated:
Coated
Output Voltage Config.:
Parallelable
View details

*This product is used with the VIT3P28H3U750C1

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Scalable OpenVPX compliant form-factor

Scalable OpenVPX compliant form-factor

Overcurrent, overvoltage and overtemperature protections

Overcurrent, overvoltage & overtemperature protections

Military standard compliance to MIL‑STD 704F, 461G, 810G, 1275E

Military standard compliance to MIL‑STD 704F, 461G, 810G, 1275E

No electrolytic capacitors

No electrolytic capacitors

Resources

  • Part Number
    VIT3UDCTEST01
  • User Guide
    PDF
  • 3D Drawing for 270V 3U
    ZIP
  • 3D Drawing for 28V 3U
    ZIP
  • 3D Drawing for 28V 6U
    ZIP

Promo Component

Get more documents, videos and case studies in the resource library for engineers