Not recommended for new designs.
The integrated Cool-ORing product takes advantage of two different technologies combining a 1.5mΩ on-state resistance (RDS(on)) single N-Channel MOSFET with high-density control circuitry. This combination provides superior density, minimizing PCB space to achieve an ideal ORing diode function, significantly reducing power dissipation and eliminating the need for heat sinking, while minimizing design complexity.
Features and Benefits
Features and Benefits
Industry leading fast response time critical to ensure reliable operation
Low RDS(on) like that of the PI217 integrated solution leads in efficiency
Comprehensive portfolio covering all bus voltages: sub 5V, 5V, 12V, 24V, 48V
High/Low application configuration possible with PI2007 + PI2003
PI2001 and PI2121 enable paralleling (up to 10) for higher current applications
PI2127 SiP is 7 x 8mm = 0.28 x 0.32 = 0.087in2
Offered in controller or SiP form (integrated MOSFET for single package solution)
Filter Products
Part Number | Controller/MosFET | Vin Max | Response Time (ns) | Current | Rdson | Package Style | Add to cart / view details | ||
---|---|---|---|---|---|---|---|---|---|
PI2002-00-QEIG
|
Part Number: PI2002-00-QEIG |
Controller/MosFET:
Controller
|
Vin Max:
8
|
Response Time (ns):
120 (Reverse) / 150 (Forward)
|
Current:
N/A
|
Rdson:
N/A
|
Package Style:
3 x 3 mm, 10-Lead TDFN
|
||
PI2003-00-QEIG
|
Part Number: PI2003-00-QEIG |
Controller/MosFET:
Controller
|
Vin Max:
80
|
Response Time (ns):
160
|
Current:
N/A
|
Rdson:
N/A
|
Package Style:
3 x 3 mm, 10-Lead TDFN
|
||
PI2007-00-QEIG
|
Part Number: PI2007-00-QEIG |
Controller/MosFET:
Controller
|
Vin Max:
80
|
Response Time (ns):
80
|
Current:
N/A
|
Rdson:
N/A
|
Package Style:
3 x 3 mm, 10 lead TDFN
|
||
PI2127-01-LGIZ
|
Part Number: PI2127-01-LGIZ |
Controller/MosFET:
Integrated Controller & MOSFET
|
Vin Max:
55
|
Response Time (ns):
80
|
Current:
12
|
Rdson:
8.5
|
Package Style:
7 x 8 mm, 17-pin LGA
|
||
PI2001-00-QEIG
|
Part Number: PI2001-00-QEIG |
Controller/MosFET:
Controller
|
Vin Max:
80
|
Response Time (ns):
160
|
Current:
N/A
|
Rdson:
N/A
|
Package Style:
3 x 3 mm, 10-Lead TDFN
|
||
PI2001-00-SOIG
|
Part Number: PI2001-00-SOIG |
Controller/MosFET:
Controller
|
Vin Max:
80
|
Response Time (ns):
160
|
Current: | Rdson: |
Package Style:
5 x 6 mm, 8-Lead SOIC
|
||
PI2003-00-SOIG
|
Part Number: PI2003-00-SOIG |
Controller/MosFET:
Controller
|
Vin Max:
80
|
Response Time (ns):
160
|
Current: | Rdson: |
Package Style:
5 x 6 mm, 8-Lead SOIC
|
||
PI2002-00-SOIG
|
Part Number: PI2002-00-SOIG |
Controller/MosFET:
Controller
|
Vin Max:
8
|
Response Time (ns):
120 (reverse) 150 (forward)
|
Current: | Rdson: |
Package Style:
5 x 6 mm, 8-Lead SOIC
|
Power System Designer
Resources
Promo Component
Related Products
Related Products
Factorized power solutions
Active EMI filter modules