Skip to main content

Vicor introduces a new 800V Bus Converter Module

Media Alert

Vicor introduces a new 800V Bus Converter Module

June 19, 2019

The 800V BCM4414 is a 1.6kW, isolated, 1/16 fixed-ratio, bus converter module (BCM®), that can operate from a 500V to 800V input voltage, to deliver SELV output voltages with 97.7% peak efficiency. The new 800V module complements the existing Vicor 700V BCM4414, to create a family of products with reinforced isolation (4,242VDC) and bidirectional voltage conversion capability. The BCM can be easily paralleled into higher power arrays and the SELV outputs can be stacked (connected in series) for higher output voltages. Both BCMs are available in a 111 x 36 x 9.3mm VIA™ (Vicor Integrated Adapter) package which has integrated PMBus™ communication, EMI filtering, and voltage-transient protection. The VIA’s planar form factor package simplifies heat management and ease of interface to a wide variety of cooling technologies.

The BCMs are available in either M-Grade (-55 to 100°C) or T-Grade (-40 to 100˚C).

High-Voltage BCM family

Model 800V BCM4414:

  • VIN: 500 – 800V
  • VOUT: 31.3 – 50V
  • IOUT Continuous: 35A
  • Peak Efficiency: 97.7%

Model 700V BCM4414:

  • VIN: 400 – 700V
  • VOUT: 25 – 43.8V
  • IOUT Continuous: 40A
  • Peak Efficiency: 97.5%

This high-voltage BCM family, addresses the need for increased density and performance in Industrial and Military 3-phase AC power supplies and in high-voltage DC transmission systems for tethered unmanned vehicles.

Learn more about the new high-voltage Bus Converter Module

About Vicor

Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com

Vicor, BCM and VIA are trademarks of Vicor Corporation.
 

Contact Colin Boroski Rainier Communications 508-475-0025 x142 cboroski@rainierco.com