Skip to main content

New Vicor 270-to-28V DCM5614 provides 1300W of power at 96% efficiency

Media Alert

New Vicor 270V-to-28V DCM5614 provides 1300W of power at 96% efficiency

April 21, 2020

Vicor announces DCM5614 in VIA package for defense and aerospace applications

Vicor announces DCM5614 in VIA package for defense and aerospace applications

Vicor announces the DCM5614, an isolated, regulated 270V-to-28V DC-DC converter with an output power rating of 1300W in a VIA™ package size of 5.6 x 1.4 x 0.3in. Providing unmatched power density of 451W/in3 at a weight of just 178g, the DCM5614 supports advanced airborne, shipboard and UAV systems where power density, weight and efficiency are critical.

With 96% efficiency, power dissipation is significantly reduced, and the innovative planar and thermally adept VIA package enables multiple cooling strategies for enhanced thermal performance. Modules can also be easily paralleled for increased power or stacked for increased output voltage.

Learn more about the Vicor DCM5614

About Vicor

Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com

Vicor, VIA and DCM are trademarks of Vicor Corporation.

Contact Colin Boroski Rainier Communications 508-475-0025 x142 cboroski@rainierco.com