From toys to construction site tools, OLogic brings robotic ideas to life
OLogic extols high-density power modules to drive today’s robotic revolution
Almost everything around us is touched at some point by robots. There are robotic applications utilized in agricultural harvesting, warehouse inventory movement, campus delivery and consumer delivery. These robots are fueled by batteries, making power conversion efficiency – along with size/weight – critical. Power conversion needs become more and more challenging as load capacity, visual recognition and user functionality requirements further increase within the robotic application. This video shares how Vicor power modules support a component-based power delivery network to power motor drives and demanding CPUs. Each power module is optimized for high-efficiency, density and overall performance. Go to Vicor robotics solutions
BCM4414 fixed ratio DC-DC converter
Input: 500 – 800V
Output: 31.3 – 50.0V
Current: Up to 35A
110.6 x 35.5 x 9.4mm
NBM2317 fixed ratio DC-DC converter
Input: 38.0 – 60.0
Output: 9.5 – 15.0
Power: 60A
22.8 x 17.3 x 7.4mm
PRM high-power Buck-Boost regulator
Input: 36 – 75V
Output: 20 – 55V
Power: Up to 600W
32.5 x 22.0 x 6.3mm
DCM3623 isolated regulated DC-DC converter
Input: 9 – 154V
Output: 3.3 – 53V
Power: Up to 320W
36.38 x 22.8 x 7.26mm
From toys to construction site tools, OLogic brings robotic ideas to life
OLogic extols high-density power modules to drive today’s robotic revolution
Microgate and Vicor partner to unlock deep space secrets
Learn how high density power modules help colossal Earth-based telescopes enhance deep space images
Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success