HIRO pushes Europe to the edge with high-performance microdata centers
From supporting brain surgery to driving smart factories while saving power—HIRO is driving Europe to the edge with innovative computing concepts
Watch the demonstration of Gyoukou, the ExaScaler/PEZY ZettaScaler-2.2 liquid immersion cooling supercomputer with a November 2017 Top500 ranking of #5 reported at 19.1PFlop/s and a Green500 ranking of #4 reported at 14.1GFlops/Watt. Each tank within the system is comprised of 256 processors and utilizes 48V Factorized Power, a high-efficiency, high-density power distribution architecture. PEZY CPUs are co-packaged with Vicor Power-on-Package (PoP) Modular Current Multipliers (“MCMs”) which enable efficient, direct 48V to sub-1V current multiplication at the XPU. The Gyoukou supercomputer is installed at the JAMSTEC Yokohama Research Institute in Japan.
HIRO pushes Europe to the edge with high-performance microdata centers
From supporting brain surgery to driving smart factories while saving power—HIRO is driving Europe to the edge with innovative computing concepts
The importance of edge computing
Faster speeds are becoming critically important. Learn what applications are thriving and why power density is so critical to future growth
Powering the future: Innovations in GenAI power delivery
How staggering are the power requirements of large language models? What can be done to reduce power consumption? Learn what modular power can do
SeaRAY leverages Vicor tech to convert wave energy
C-Power provides reliable, cost-effective ocean wave energy generation and storage. Vicor power modules support efficient kinetic energy conversion