TPM™ 3-Phase AC Input Module for AC-DC Systems
3-phase AC input module
This family of products are End of Life. Please use the Power System Designer tool to find a product for your project.
The TPM is designed to interface directly with worldwide three-phase AC mains and provide a rectified AC input to the Vicor family of BCM4414 VIA high-voltage and ultra-high-voltage products. The TPM and BCM® realize a small, efficient, simple and cost-effective EMI Class A,
Power System Designer
Quick product searchWatch demo video
Output
Min output:
Minimum output:
Nom output:
Nominal output:
Max output:
Maximum output:
Features and benefits
Features and benefits
Three-phase input
170 – 530VAC (L – L)
47 – 840Hz
Chassis-mount or
Resources
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related Products
Related Products
High-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules