Thermal management for VIA™ and ChiP™ modules
AIMAC input filter and rectifier for PFMs in a VIA package
ARMAutoranging rectifier module for VI-200/VI-J00
EnModsSingle-phase AC front end system incorporating the FARM and the HAM
FARMAutoranging rectifier module for Mini, Maxi, Micro
HAMActive PFC module
TPM3-phase AC input module
Power System Designer
Quick product searchWatch demo video
Output
Min output:
Minimum output:
Nom output:
Nominal output:
Max output:
Maximum output:
Resources
Resources for the design engineer
Offline power supply using the FARM AC front-end module

Decreased weight and size of the power source enables the payload increase of tethered robots
Multiple power source, rugged vehicle robots

AC line input replaces an existing DC solution in an existing PBX system
Flexible telephone system