Why choose power modules over discrete power solutions?
There are many advantages of using power modules over home-grown discrete solutions. Learn how power modules can make your next design easier and faster
The PRM is a family of zero-voltage switching (ZVS) buck-boost regulators with a wide input voltage range that provide a regulated, adjustable output voltage. PRMs can be used stand-alone as non-isolated voltage regulators or combined with VTM current multipliers for an isolated or non-isolated DC-DC solution.
Filter Products
Part Number | Datasheet | Vin (V) | Vout (V) | Power (W) | Output Current (A) | Temperature | VTM Compatibility | Dimensions mm | Dimensions in. | Features | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Vin (V): 48 (36 - 75) |
Vout (V): 48 (20 - 55) |
Power (W): 400 |
Output Current (A): 8.33 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (36 - 75) |
Vout (V): 48 (20 - 55) |
Power (W): 400 |
Output Current (A): 8.33 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (36 - 75) |
Vout (V): 48 (20 - 55) |
Power (W): 200 |
Output Current (A): 4.17 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Configurable |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 48 (36 - 75) |
Vout (V): 48 (20 - 55) |
Power (W): 200 |
Output Current (A): 4.17 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Configurable |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 48 (36 - 75) |
Vout (V): 48 (20 - 55) |
Power (W): 400 |
Output Current (A): 8.33 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (36 - 75) |
Vout (V): 48 (20 - 55) |
Power (W): 400 |
Output Current (A): 8.33 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 500 |
Output Current (A): 10.42 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 600 |
Output Current (A): 12.50 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Remote Sense |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 400 |
Output Current (A): 8.33 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Remote Sense |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 500 |
Output Current (A): 10.42 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 600 |
Output Current (A): 12.50 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Remote Sense |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 200 |
Output Current (A): 4.17 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Remote Sense |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 250 |
Output Current (A): 5.21 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Configurable |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 200 |
Output Current (A): 4.17 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Remote Sense |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 250 |
Output Current (A): 5.21 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Configurable |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 600 |
Output Current (A): 12.50 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Remote Sense |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 400 |
Output Current (A): 8.33 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Remote Sense |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (38 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 500 |
Output Current (A): 10.42 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 45 (38 - 55) |
Vout (V): 48 (5 - 55) |
Power (W): 600 |
Output Current (A): 12.50 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Remote Sense |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (45 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 500 |
Output Current (A): 10.42 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (45 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 500 |
Output Current (A): 10.42 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (45 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 250 |
Output Current (A): 5.21 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Configurable |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 48 (45 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 250 |
Output Current (A): 5.21 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Configurable |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 48 (45 - 55) |
Vout (V): 53 (20 - 55) |
Power (W): 250 |
Output Current (A): 4.72 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 22.0 x 16.5 x 6.73mm |
Dimensions in.: 0.87 x 0.650 x 0.265in |
Features: Configurable |
Package: Half Chip |
View Details | ||
Part Number: | Vin (V): 48 (45 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 500 |
Output Current (A): 10.42 |
Temperature: -55 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 48 (45 - 55) |
Vout (V): 48 (20 - 55) |
Power (W): 500 |
Output Current (A): 10.42 |
Temperature: -40 to +125°C |
VTM Compatibility: Yes |
Dimensions mm: 32.5 x 22.0 x 6.73mm |
Dimensions in.: 1.28 x 0.866 x 0.249in |
Features: Configurable |
Package: Full Chip |
View Details | ||
Part Number: | Vin (V): 54 (38 - 60) |
Vout (V): 48 (30 - 54) |
Power (W): 800 |
Output Current (A): 16.67 |
Temperature: -40 to +125°C |
VTM Compatibility: No |
Dimensions mm: 22.8 x 13.8 x 7.41mm |
Dimensions in.: 0.89 x 0.544 x 0.292in |
Features: None |
Package: 2313 SM Chip |
View Details | ||
High density
Wide VIN optimized for 48VOUT
High efficiency
Flexible
Why choose power modules over discrete power solutions?
There are many advantages of using power modules over home-grown discrete solutions. Learn how power modules can make your next design easier and faster
High-density power modules boost performance for a new generation of mobile robots
Minimizing size and weight are important in robotics design, but increasing power is essential for supporting new sensors, peripherals and features
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power
Powering high performance computing
Factorized Power Architecture delivers lower core voltages and higher core currents while providing lower losses and higher efficiency
High-density, high-efficiency, fixed ratio (non-regulating) isolated DC-DC converter modules
Factorized power current multiplier
Rugged factorized power solutions