PRM™ レギュレータ / VTM™ カレントマルチプライヤ
Factorized powerソリューション
PRMとVTMを組み合わせて使うソリューションによって、低電圧・大電力の絶縁または非絶縁型PoL電源を構成するとき、Factorized Power Architecture™のメリットは大きくなります。Factorized Power Architecture™では、PRM(Pre Regulation Modules)または昇降圧レギュレータと、VTM (Voltage Transformation Modules) またはカレントマルチプライヤを組み合わせ、VTMを負荷点へ置くことで、DC-DCコンバータを構成します。
パワーシステムデザイナー
パワーシステムデザイナーを使ってクイック製品検索Watch demo video
出力
Min output:
Minimum output:
Nom output:
Nominal output:
Max output:
Maximum output:
特長と利点
特長と利点
高電力密度
48V入力用に最適化され、広い出力電圧範囲に対応
高効率
高い柔軟性
コンテンツ
- FPA Overview: An Introduction to FPA
- Enabling Next Generation High-Density Power Conversion
- High Current, Low Voltage Solution for Microprocessor Applications from 48 V Input
- Datacenter Power Delivery Architectures: Efficency and Annual Operating Costs
- Efficient Power Conversion Solutions
- Dual-Stage Feedback Technique for Single-Pole Feedback Compensation
- A fanless power solution gives antenna array fast, reliable data coverage
- Remote radio units better distribute traffic while operating under fault conditions
- Pulsed energy demands of airborne infrared countermeasures are averaged out to avoid system interference
- Automated test equipment’s speed and throughput improves with factorized power architecture
- Separating the functions of a traditional DC converter improves the speed and accuracy for 3D printers
- Industrial welding laser speed and accuracy improves using factorized power architecture
フルチップPRM
- cURus - UL 60950-1, CSA 60950-1
- cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1
- CE Marked - Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate - IEC 60950-1
- cURus - UL 60950-1, CSA 60950-1
- cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1
- CE Marked - Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate - IEC 60950-1
- cURus - UL 60950-1, CSA 60950-1
- cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1
- CE Marked - Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate - IEC 60950-1
- cURus - UL 60950-1, CSA 60950-1
- cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1
- CE Marked - Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate - IEC 60950-1
- cURus - UL 60950-1, CSA 60950-1
- cTÜVus - EN 60950-1, UL 60950-1, CSA 60950-1
- CE Marked - Low Voltage Directive (2014/35/EU) and RoHS Recast Directive (2011/65/EU)
- CB Certificate - IEC 60950-1
- J-lead Product Outline Drawing
PDF DXF - Through-Hole Product Outline Drawing
PDF DXF - J-lead Product Outline Drawing
PDF DXF - Through-Hole Product Outline Drawing
PDF DXF - J-lead Product Outline Drawing
PDF DXF - PRM Flanged VI Brick Outline Drawing
PDF DXF - J-lead Product Outline Drawing
PDF DXF - Through-Hole Product Outline Drawing
PDF DXF - J-lead Product Outline Drawing
PDF DXF - J-lead Product Outline Drawing
PDF DXF - VTM Flanged VI Brick Outline Drawing
PDF DXF
- J-lead Product 3-D Model Drawing
IGS STP - Through-Hole 3-D Model Drawing
IGS STP - J-lead Product 3-D Model Drawing
IGS STP - Through-Hole 3-D Model Drawing
IGS STP - J-lead Product 3-D Model Drawing
IGS STP - J-lead Product 3-D Model Drawing
IGS STP - Through-Hole 3-D Model Drawing
IGS STP - J-lead Product 3-D Model Drawing
IGS STP - J-lead Product 3-D Model Drawing
STP
Promo Component
技術資料、動画、ケーススタディは、コンテンツライブラリからどうぞ
関連製品
関連製品
PRMレギュレータは、広範囲の入力電圧を昇圧および降圧することができる効率的な非絶縁レギュレータです。
VTMは、電圧変換比固定の絶縁型・非絶縁型DC-DCコンバータで、負荷点(PoL)へ置くカレントマルチプライヤとも言います。
堅牢な factorized power ソリューション