Skip to main content
An easy solution for generating complete power systems Start your next design

Just enter a few specs to design your next power system

Just enter a few specs to design your next power system

Designing your power system in a single location — up to 75% faster than traditional methods — is as easy as entering your input and output power as well as your basic system requirements. The Power System Designer is one of the Vicor web-based tools that makes it easy for you to build flexible, efficient and cost-effective power systems that get you to market faster.

Advantages of using the Power System Designer

Advantages of using the Power System Designer

Easy

Easy to use by both novice and expert engineers

Quicker

Meet project schedules quicker and easier

Performance

Achieve power system performance without trial and error

Changes

Mitigate risk of power spec changes

A single tool to design a power system in under two minutes

Instant performance analysis for each recommended solution

Access an infinite number of products and technical specs

Evaluate power chains both electrically and mechanically

Prioritize solutions by efficiency, component count, cost, footprint and recommended best fit

Save, export and share a final BOM or power system easily

Start your next design

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Resources

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.