Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
High density and efficiency
Scalable to higher power
Low height
Lightweight
Vicor high performance power modules require dramatically less space than traditional discrete power solutions while providing high efficiency and power density, whether going from HV to 48V or 48V to PoL. This enables increased run time and productivity without sacrificing navigation, sensing and safety features.
By adopting the modular approach power modules can be paralleled or swapped, allowing designs to accommodate new loads or changes in power. Easily scale power to meet increasing requirements in robotic systems, while allowing the same power architecture to be deployed across diverse robotic platforms.
Vicor high-efficiency and thermally adept power modules significantly reduce the heat generated and effectively remove it from the robot, increasing its reliability and agility without taking up additional space or adding weight.
Vicor provides tested and qualified power modules to build power delivery networks that can be designed quickly without all the wasted time and effort to test and certify a new discrete design. This enables our customers to get to market faster, giving them a distinct advantage over their competition.
For robots powered by high voltage batteries Vicor high-density BCM fixed-ratio, isolated converters safely convert a high-voltage input into standard SELV output to power a 48V bus. BCM power modules are the most efficiently way to convert high voltage to SELV voltages.
For robots powered by lower voltage batteries such as 100V, Vicor DCM power modules provide regulated 24 or 48V (as shown) distribution from the battery for payloads and downstream converters. The Vicor DCM is a highly efficient, DC-DC converter operating from an wide input range to generate an isolated output.
On board a remote operated vehicle, Vicor BCM power modules isolate and step-down the high voltage from the tether to a 48V SELV. The compact, lightweight BCM reduces the size and weight of the robot, as well as to dramatically reduce the diameter and weight of the tether itself to reduce weight, size and drag.
Once a 48V bus is established – from either a 48V battery or a higher voltage source converted to 48V – Vicor power modules at the point-of-load deliver high performance with the smallest footprint. The Vicor DCM is an isolated, regulated DC-DC converter that provides superior power density. The non-isolated Vicor ZVS buck and buck-boost regulators provide an efficient, lightweight and compact solution for supporting a wide range of loads from 2.2V to 54V. When high power is required, the PRM 48V to 48V voltage regulator has an extremely wide output range to conform to point-of-load requirements.
Isolated fixed-ratio
Input: 36 – 800V
Output: 2.4 – 55.0V
Current: Up to 150A
Peak efficiency: 98%
As small as 22.0 x 16.5 x 6.7mm
Compact power modules save space for advanced sensors to improve security and performance
Accelerate your move to a high performance 48V power delivery network
This eBook provides guidance on designing 48V power delivery networks to enhance the performance, efficiency, and reliability of industrial products
Flexible, scalable modular solutions support multiple systems for healthier and cleaner spaces
Robots use UV lamps or disinfecting sprays to eliminate dangerous pathogens and bacteria from large areas such as schools, warehouses, hospitals, etc.
Compact power modules allow space for advanced sensors that improve security and performance
Inspection robots can monitor infrastructure more frequently and allow for rapid remediation before problems occur, saving lives, time, and money
High-efficiency power modules maximize system run-time and improve productivity
Logistic robots like AMRs and AGVs provide inventory management and order fulfillment tasks within large warehouse environments