Achieving higher power density with good-old Si MOSFETs
Minimizing tradeoffs and workarounds using high voltages and modular power approach to power systems design give longevity to the Si MOSFET
In well-regulated systems, a fixed-ratio converter provides higher efficiency in a smaller size than converters with regulation. Product and system efficiency gains allow designers to optimize system size and costs.
36.0 – 60.0V
38.0 – 55.0V
200.0 – 330.0V
200.0 – 400.0V
240.0 – 330.0V
260.0 – 410.0V
330.0 – 365.0V
360.0 – 400.0V
400.0 – 700.0V
500.0 – 800.0V
2.4 – 55.0V
Current:
Full / Half Chip: Up to 80A
3814 VIA: Up to 150A
4414 VIA: Up to 125A
6123 ChiP: Up to 150A
6135 ChiP: Up to 65A
Up to 98%
Today’s most innovative companies trust Vicor isolated fixed-ratio DC-DC converter modules to power their world-changing products.
Vicor high density BCMs power some of the most rugged tethered applications in remote UAV communications and underwater search and rescue.
0 – 60V
Ouput:0 – 55V
Current:Up to 115A
Efficiency:Up to 96%
Achieving higher power density with good-old Si MOSFETs
Minimizing tradeoffs and workarounds using high voltages and modular power approach to power systems design give longevity to the Si MOSFET
Eliminate the 12V battery and increase EV performance
Vicor power module transient response (75A/10µs), is three times faster than 12V, in essence creating a virtual battery
Preparing the way ahead for a compatible EV infrastructure
Onboard conversion enables EVs to charge any station
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power