Thermal management for VIA™ and ChiP™ modules
PFM™Single-phase AC-DC converter component
AC Front End ModuleA complete AC-DC PCB-mounted solution
Power System Designer
Quick product searchWatch demo video
Output
Min output:
Minimum output:
Nom output:
Nominal output:
Max output:
Maximum output:
Resources
Resources for the design engineer

Why are power designs moving to 48V?
A growing number of industries are moving to higher-voltage, 48V distribution versus conventional 12V distribution

Decreased weight and size of the power source enables the payload increase of tethered robots
Multiple power source, rugged vehicle robots

AC line input replaces an existing DC solution in an existing PBX system
Flexible telephone system