Power density: the inconspicuous key to delivering worldwide internet coverage
The PRM is a family of zero-voltage switching (ZVS) buck-boost regulators with a wide input voltage range that provide a regulated, adjustable output voltage. PRMs can be used stand-alone as non-isolated voltage regulators or combined with VTM current multipliers for an isolated or non-isolated DC-DC solution.
High density
Wide VIN optimized for 48VOUT
High efficiency
Flexible
Vin (V) | Vout (V) | Output Power (W) | Package | Note | Add to cart / view details | ||
---|---|---|---|---|---|---|---|
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (5.0-55) | Output Power (W): 200 | Package: Half Chip | Note: 2, 3 | View details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (20-55) | Output Power (W): 250 | Package: Half Chip | Note: | View details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (5.0-55) | Output Power (W): 400 | Package: Full Chip | Note: 2, 3 | View details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (20-55) | Output Power (W): 500 | Package: Full Chip | Note: | View details | |
![]() |
Vin (V): 48 (36-75) | Vout (V): 48 (20-55) | Output Power (W): 200 | Package: Half Chip | Note: | View details | |
![]() |
Vin (V): 48 (36-75) | Vout (V): 48 (20-55) | Output Power (W): 400 | Package: Full Chip | Note: | View details | |
![]() |
Vin (V): 48 (45-55) | Vout (V): 48 (20-55) | Output Power (W): 500 | Package: Full Chip | Note: 1 | View details | |
![]() |
Vin (V): 48 (45-55) | Vout (V): 48 (20-55) | Output Power (W): 250 | Package: Half Chip | Note: 1 | View details | |
![]() |
Vin (V): 53 (45-55) | Vout (V): 53 (20-55) | Output Power (W): 250 | Package: Half Chip | Note: 1, 2 | View details | |
![]() |
Vin (V): 48 (38-55) | Vout (V): 48 (5.0-55) | Output Power (W): 600 | Package: Full Chip | Note: 2, 3 | View details | |
![]() |
Vin (V): 48 (38-60) | Vout (V): 48 (30-54) | Output Power (W): 800 | Package: 2313 SM-ChiP | Note: | View details | |
Notes:
1. PFM Compatible, PRM is designed to follow PFM AC/DC products, see datasheet for details.
2. High Capacitance Load capable. PRM is designed to drive high capacitance loads, see datasheet for details.
3. External Error Amp required. PRM designed for Remote Sense Operation, see datasheet for detail
Bus converters
Factorized power current multiplier
Rugged factorized power solutions