Skip to main content

PowerBank™ AC-DC & DC-DC Power Supply

The PowerBank is a low-profile AC-DC switching power supply that offers up to six configurable outputs at up to 1,500W.

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and Benefits

19in rack mount, 1U

19in rack mount, 1U

Internal fans, conduction or convection cooling

Internal fans, conduction or convection cooling

Up to six configurable outputs

Up to six configurable outputs

Power OK signal, ON/OFF control input

Resources

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Contact Form

Get in touch with Vicor

Thank you for contacting us

You should receive a reply to your request within one business day.