Skip to main content

MIL-COTS DCM™ DC-DC converter module

Rugged high power converters for 28V and 270V line inputs

The DCM is an isolated, regulated DC-DC converter, operating from an unregulated, wide range input to generate an isolated output. With its high frequency zero voltage switching (ZVS) topology, the DCM converter delivers high efficiency across its specified input line range. Modular DCM converters used independently or with downstream point of load (PoL) products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point of load. The DCM VIA module provides a higher level of functionality with integrated EMI filtering, tight output voltage regulation and a secondary-referenced PM Bus control interface.

MIL-COTS DCM™ DC-DC converter modules

Filter Products

0 Products
Viewing
25
25 50 100
of   ###
of  
Image Part Number Datasheet Input (V) Output (V) Power (W) Control Interface Optimized for Mounting Temperature Dimensions mm Dimensions in. Package Add to cart / view details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
120.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
120.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
120.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
120.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
180.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (22.0 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (22.0 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (22.0 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
28.0 (22.0 - 30.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
85.90 x 35.50 x 9.40mm
Dimensions in.:
3.380 x 1.400 x 0.370in
Package:
3414 VIA
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
28.0 (16.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
320.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
5.0 (3.5 - 5.5)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
5.0 (3.5 - 5.5)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
5.0 (3.5 - 5.5)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
5.0 (3.5 - 5.5)
Power (W):
80.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
60.0
Control Interface:
Analog
Optimized for:
Array/ Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
24.84 x 22.80 x 7.21mm
Dimensions in.:
0.978 x 0.898 x 0.284in
Package:
2322 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
30.0 (9.0 - 50.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
160.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
38.72 x 22.80 x 7.21mm
Dimensions in.:
1.524 x 0.898 x 0.284in
Package:
3623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
150.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
150.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
150.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
3.3 (2.97 - 3.63)
Power (W):
150.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
5.0 (4.0 - 5.5)
Power (W):
250.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
12.0 (7.2 - 13.2)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
15.0 (9.0 - 16.5)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
24.0 (14.4 - 26.4)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-20 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Board Mount Long Pin
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Chassis Mount
Temperature:
-55 to 125°C
Dimensions mm:
95.10 x 35.50 x 9.40mm
Dimensions in.:
3.750 x 1.400 x 0.370in
Package:
3714 VIA
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
28.0 (16.8 - 30.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Standalone
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-55 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (160.0 - 420.0)
Output (V):
48.0 (28.8 - 52.8)
Power (W):
500.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Through Hole
Temperature:
-40 to 125°C
Dimensions mm:
47.91 x 22.80 x 7.21mm
Dimensions in.:
1.886 x 0.898 x 0.284in
Package:
4623 ChiP
View Details
Part Number: Input (V):
270.0 (180.0 - 400.0)
Output (V):
28.0 (22.0 - 36.0)
Power (W):
1300.0
Control Interface:
PM Bus
Optimized for:
Array
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
141.43 x 35.54 x 9.40mm
Dimensions in.:
5.570 x 1.400 x 0.370in
Package:
5614 VIA
View Details
Part Number: Input (V):
270.0 (180.0 - 400.0)
Output (V):
28.0 (22.0 - 36.0)
Power (W):
1300.0
Control Interface:
PM Bus
Optimized for:
Array
Mounting:
Board Mount Short Pin
Temperature:
-40 to 125°C
Dimensions mm:
141.43 x 35.54 x 9.40mm
Dimensions in.:
5.570 x 1.400 x 0.370in
Package:
5614 VIA
View Details
Part Number: Input (V):
270.0 (180.0 - 400.0)
Output (V):
28.0 (22.0 - 36.0)
Power (W):
1300.0
Control Interface:
PM Bus
Optimized for:
Array
Mounting:
Board Mount Long Pin
Temperature:
-40 to 125°C
Dimensions mm:
141.43 x 35.54 x 9.40mm
Dimensions in.:
5.570 x 1.400 x 0.370in
Package:
5614 VIA
View Details
Part Number: Input (V):
270.0 (180.0 - 400.0)
Output (V):
28.0 (22.0 - 36.0)
Power (W):
1300.0
Control Interface:
Analog
Optimized for:
Array
Mounting:
Chassis Mount
Temperature:
-40 to 125°C
Dimensions mm:
141.43 x 35.54 x 9.40mm
Dimensions in.:
5.570 x 1.400 x 0.370in
Package:
5614 VIA
View Details

Power System Designer

Quick product searchWatch demo video

Input specifications

Min input: Minimum input:
Nom input: Nominal input:
Max input: Maximum input:

Output specifications

Output
Min output: Minimum output:
Nom output: Nominal output:
Max output: Maximum output:
Vicor Power System Designer

Features and Benefits

Features and benefits

Up to 500W, 17.86A continuous

Up to 1300W, 46.4A continuous

Up to 96% peak efficiency

Up to 96% peak efficiency

Power density

Up to 1,032W/in3 power density

OV, OC, UV, short circuit and thermal protection

OV, OC, UV, short circuit and thermal protection

Resources

Resources section

  • Through-Hole Product Outline Drawing
    PDF DXF
  • Through-Hole Product Outline Drawing
    PDF DXF
  • 2322 ChiP Through-Hole Product 3-D Model Drawing
    IGS   STP
  • 3623 ChiP Through-Hole Product 3-D Model Drawing
    IGS   STP
  • 4623 ChiP Through-Hole Product 3-D Model Drawing
    IGS   STP
  • 3414 VIA DCM Chassis Mount with Comm Outline Drawing
    IGS   STP
  • 3414 VIA DCM Through-Hole Short Pin with Comm Outline Drawing
    IGS   STP
  • 3414 VIA DCM Through-Hole Long Pin with Comm Outline Drawing
    IGS   STP
  • 3714 VIA DCM Chassis Mount with Comm Outline Drawing
    IGS   STP
  • 3714 VIA DCM Through-Hole Short Pin with Comm Outline Drawing
    IGS   STP
  • 3714 VIA DCM Through-Hole Long Pin with Comm Outline Drawing
    IGS   STP
  • 5614 VIA DCM Chassis Mount with Comm Outline Drawing
    IGS   STP
  • 5614 VIA DCM Through-Hole Short Pin with Comm Outline Drawing
    IGS   STP
  • 5614 VIA DCM Through-Hole Long Pin with Comm Outline Drawing
    IGS   STP

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related Products

Related Products

DCM

High power converters for all standard industry input voltages