Efficiently powering the growing suite of advanced on-board sensors
Learn how Vicor delivers high power with efficiency and reduced weight air-to-surface (ASM) missiles
The DCM is an isolated, regulated DC-DC converter, operating from an unregulated, wide range input to generate an isolated output. With its high frequency zero voltage switching (ZVS) topology, the DCM converter delivers high efficiency across its specified input line range. Modular DCM converters used independently or with downstream point of load (PoL) products support efficient power distribution, providing superior power system performance and connectivity from a variety of unregulated power sources to the point of load. The DCM VIA module provides a higher level of functionality with integrated EMI filtering, tight output voltage regulation and a secondary-referenced PM Bus control interface.
Filter Products
Part Number | Datasheet | Input (V) | Output (V) | Power (W) | Control Interface | Optimized for | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 120.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 120.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 120.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 120.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 180.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (22.0 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (22.0 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (22.0 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 28.0 (22.0 - 30.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 85.90 x 35.50 x 9.40mm |
Dimensions in.: 3.380 x 1.400 x 0.370in |
Package: 3414 VIA |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 28.0 (16.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 320.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 5.0 (3.5 - 5.5) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 5.0 (3.5 - 5.5) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 5.0 (3.5 - 5.5) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 5.0 (3.5 - 5.5) |
Power (W): 80.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 60.0 |
Control Interface: Analog |
Optimized for: Array/
Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 24.84 x 22.80 x 7.21mm |
Dimensions in.: 0.978 x 0.898 x 0.284in |
Package: 2322 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 30.0 (9.0 - 50.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 160.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 38.72 x 22.80 x 7.21mm |
Dimensions in.: 1.524 x 0.898 x 0.284in |
Package: 3623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 150.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 150.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 150.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 3.3 (2.97 - 3.63) |
Power (W): 150.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 5.0 (4.0 - 5.5) |
Power (W): 250.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 12.0 (7.2 - 13.2) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 15.0 (9.0 - 16.5) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 24.0 (14.4 - 26.4) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -20 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Board Mount Long Pin |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Chassis Mount |
Temperature: -55 to 125°C |
Dimensions mm: 95.10 x 35.50 x 9.40mm |
Dimensions in.: 3.750 x 1.400 x 0.370in |
Package: 3714 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 28.0 (16.8 - 30.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Standalone |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -55 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (160.0 - 420.0) |
Output (V): 48.0 (28.8 - 52.8) |
Power (W): 500.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Through Hole |
Temperature: -40 to 125°C |
Dimensions mm: 47.91 x 22.80 x 7.21mm |
Dimensions in.: 1.886 x 0.898 x 0.284in |
Package: 4623 ChiP |
View Details | ||
Part Number: | Input (V): 270.0 (180.0 - 400.0) |
Output (V): 28.0 (22.0 - 36.0) |
Power (W): 1300.0 |
Control Interface: PM Bus |
Optimized for: Array |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 141.43 x 35.54 x 9.40mm |
Dimensions in.: 5.570 x 1.400 x 0.370in |
Package: 5614 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (180.0 - 400.0) |
Output (V): 28.0 (22.0 - 36.0) |
Power (W): 1300.0 |
Control Interface: PM Bus |
Optimized for: Array |
Mounting: Board Mount Short Pin |
Temperature: -40 to 125°C |
Dimensions mm: 141.43 x 35.54 x 9.40mm |
Dimensions in.: 5.570 x 1.400 x 0.370in |
Package: 5614 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (180.0 - 400.0) |
Output (V): 28.0 (22.0 - 36.0) |
Power (W): 1300.0 |
Control Interface: PM Bus |
Optimized for: Array |
Mounting: Board Mount Long Pin |
Temperature: -40 to 125°C |
Dimensions mm: 141.43 x 35.54 x 9.40mm |
Dimensions in.: 5.570 x 1.400 x 0.370in |
Package: 5614 VIA |
View Details | ||
Part Number: | Input (V): 270.0 (180.0 - 400.0) |
Output (V): 28.0 (22.0 - 36.0) |
Power (W): 1300.0 |
Control Interface: Analog |
Optimized for: Array |
Mounting: Chassis Mount |
Temperature: -40 to 125°C |
Dimensions mm: 141.43 x 35.54 x 9.40mm |
Dimensions in.: 5.570 x 1.400 x 0.370in |
Package: 5614 VIA |
View Details | ||
Up to 1300W, 46.4A continuous
Up to 96% peak efficiency
Up to 1,032W/in3 power density
OV, OC, UV, short circuit and thermal protection
Efficiently powering the growing suite of advanced on-board sensors
Learn how Vicor delivers high power with efficiency and reduced weight air-to-surface (ASM) missiles
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
Providing well-regulated 48V at over 1kW
Learn how Vicor delivers power at 1kW with efficiency and reduced weight
Meeting the challenges of power-hungry Aerospace and Defense applications with modular power
The Aerospace and Defense markets continue to demand size and weight reduction of their power systems while simultaneously requiring more power
12V, 24V or 48V direct to point-of-load regulators
High power converters for all standard industry input voltages