Achieving higher power density with good-old Si MOSFETs
Minimizing tradeoffs and workarounds using high voltages and modular power approach to power systems design give longevity to the Si MOSFET
NBMs are fixed ratio (non-regulating) non-isolated, bidirectional DC-DC converters. These patented high-performance power modules provide a complete DC-DC solution and do not require an external input filter or bulk capacitors. In addition, the NBM2317 features built-in hot-swap capability and inrush current limiting. Fast transient response is supported by the NBM’s low output impedance. The NBM family of converters are available in through-hole Converter housed in Package (ChiP™) and Surface Mount (SM-ChiP™) board-mount packages. All manufacturing is performed in the Vicor state-of-the-art ChiP™ fab located in Andover, Massachusetts.
Part Number | Datasheet | Input (V) | Output (V) | Output Current (A) | K Factor | Control Interface | Max Capacitance | Mounting | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 65.0 |
K Factor: 1/4 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Surface Mount |
Temperature: -40 to +125°C |
Dimensions mm: 22.80 x 17.30 x 5.20mm |
Dimensions in.: 0.90 x 0.68 x 0.20in |
Package: 2317 SM-ChiP |
View Details | ||
Part Number: | Input (V): 40.0 - 60.0 |
Output (V): 10.0 - 15.0 |
Output Current (A): 80.0 |
K Factor: 1/4 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Surface Mount |
Temperature: -40 to +125°C |
Dimensions mm: 22.80 x 17.30 x 5.20mm |
Dimensions in.: 0.90 x 0.68 x 0.20in |
Package: 2317 SM-ChiP |
View Details | ||
Part Number: | Input (V): 36.0 - 46.0 |
Output (V): 12.0 - 15.3 |
Output Current (A): 160.0 |
K Factor: 1/3 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Through Hole |
Temperature: -55 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 36.0 - 46.0 |
Output (V): 12.0 - 15.3 |
Output Current (A): 160.0 |
K Factor: 1/3 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Through Hole |
Temperature: -40 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 36.0 - 60.0 |
Output (V): 7.2 - 12.0 |
Output Current (A): 170.0 |
K Factor: 1/5 |
Control Interface: Analog |
Max Capacitance: 3000 |
Mounting: Through Hole |
Temperature: -40 to +125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.40 x 0.99 x 0.28in |
Package: 6123 ChiP |
View Details |
High efficiency >98%
High power density of up to 3,600W/in3
Parallel operation for multi‑kW arrays
Bidirectional capability
Achieving higher power density with good-old Si MOSFETs
Minimizing tradeoffs and workarounds using high voltages and modular power approach to power systems design give longevity to the Si MOSFET
Eliminate the 12V battery and increase EV performance
Vicor power module transient response (75A/10µs), is three times faster than 12V, in essence creating a virtual battery
Preparing the way ahead for a compatible EV infrastructure
Onboard conversion enables EVs to charge any station
Modular power delivery networks for UAVs
The key challenge we see facing engineers today is the demand for smaller, lighter-weight designs that deliver higher power