![Battery image](/files/live/sites/vicor/files/images/resources-library/Webinars/Vicor-webinar-image-battery-medium.jpg?t=767)
High-performance power modules drive the battery lifecycle
Learn about the lifecycle of a battery and how high-performance, power dense modules are being used to reduce cost, size and improve efficiency
High density and efficiency
Bidirectional capability
Faster time to market
Wide input range
Using a modular approach to power, Vicor high performance power modules require dramatically less space than traditional discrete power solutions while providing high efficiency and power density. This enables increased battery throughput without increasing floor space.
Vicor patented power architectures and topologies enable power designs for all phases of the battery lifecycle that maximize the efficiency of systems by utilizing fixed-ratio converters and easily modifying available power levels by power matching and paralleling modules.
Vicor bidirectional power modules allow electricity to flow in two directions, making recycling energy used in the battery charging process effortless and efficient. The recycled energy can be used to charge different cells, for other manufacturing processes, or sent back into the grid for further cost savings.
Vicor provides tested and qualified power modules to build power delivery networks that can be designed quickly without all the wasted time and effort to test and certify a new discrete design. This enables our customers to get to market faster, giving them a distinct advantage over their competition.
Isolated, high-density BCM fixed-ratio converters safely and reliably convert a high voltage (up to 800V) input into standard safety extra low voltage (SELV) bus output voltages of either 12, 24 or 48V for design flexibility. The voltage can then be regulated down to the level appropriate for battery cell formation, 4.2V in this example. The BCM modules are power matched and paralleled to deliver more power and provide for bidirectional power flow, allowing the system to reclaim the energy used in the battery cell formation process by sending it back into the grid or to an energy storage device where it can be reused to power additional battery cells in the future.
High-performance power modules drive the battery lifecycle
Learn about the lifecycle of a battery and how high-performance, power dense modules are being used to reduce cost, size and improve efficiency
Innovative power solutions enabling the electrification transformation
Learn how Vicor is enabling the electrification transformation with innovative power delivery application examples
Battery formation and test
Learn how bidrectional, fixed-ratio converters can cut battery formation and test time and costs
Battery formation and test glossary of terms
A comprehensive list of commonly used battery formation and test terminology