The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Product announced for End of Life. PCN 042318
The MIL-COTS PFC Front End from Granite Power can accept a wide 102 – 264VAC input range, frequencies from 47 to 440Hz and deliver up to 1400W of output power. The MIL-COTS PFC Front End is compliant to selected OV transients of MIL-STD-704F. It also complies to selected conducted emissions and susceptibility portions of MIL-STD-461 when used with the specified external filter. The MIL-COTS PFC Front End has a very low-profile and robust brick construction, compliant to many environments in MIL-STD-810, including shock and vibration.
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
The future of standardized defense platforms using MOSA, SOSA and VPX open architectures
Delivering higher power density and low noise for New Space applications
Patented power design techniques and architectures needed to deliver optimal power and low noise for space communications applications
Optimizing DC-DC converter stability: AC and transient analysis in simulations of source impedance effects
Learn how to optimize DC-DC converter stability through AC analysis in the frequency-domain and transient analysis in the time-domain
Innovating the electrification of high-voltage mobile power delivery
ReVolt is electrifying film sets! See how they use Vicor high-density power modules to swap diesel for clean, mobile energy