Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
The MIL-COTS Bus Converter Module (BCM) is a high efficiency (up to 98.7%), fixed ratio module operating from a 270V input voltage and delivering an isolated 28V or 48V nominal output voltage. The low weight, high efficiency and high power density enable our customers to meet their increasing SWaP-C requirements. The BCMs wide input range help achieve MIL-STD-704 E/F ranges without the need for external clamping. Low noise, high-frequency operation minimizes the size of the filter needed for MIL-STD compliance. The BCM enables system design flexibility and can be paralleled to create multi-kW arrays.
Filter Products
Part Number | Datasheet | Input (V) | Output (V) | Output Current (A) | K Factor | Control Interface | Mounting | Reverse Operation | Max Capacitance | Temperature | Dimensions mm | Dimensions in. | Package | Add to cart / view details | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number: | Input (V): 200 - 330 |
Output (V): 33.4 - 55.1 |
Output Current (A): 6.25 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: N |
Max Capacitance: 50 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 200 - 330 |
Output (V): 33.4 - 55.1 |
Output Current (A): 6.25 |
K Factor: 1/6 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 50 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 240 - 330 |
Output (V): 30.0 - 41.25 |
Output Current (A): 7.3 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 45.0 - 50.0 |
Output Current (A): 7.05 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 45.0 - 50.0 |
Output Current (A): 7.05 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 41.3 - 45.6 |
Output Current (A): 7.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 41.3 - 45.6 |
Output Current (A): 7.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 16.9 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 25.7 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 11.8 - 13.0 |
Output Current (A): 26.0 |
K Factor: 1/28 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1200 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 11.2 - 12.5 |
Output Current (A): 27.3 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 360 - 400 |
Output (V): 11.2 - 12.5 |
Output Current (A): 27.3 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: J-Lead |
Reverse Operation: N |
Max Capacitance: 1200 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 330 - 365 |
Output (V): 10.3 - 11.4 |
Output Current (A): 28.5 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1200 |
Temperature: -40 to 125°C |
Dimensions mm: 32.50 x 22.0 x 6.70mm |
Dimensions in.: 1.280 x 0.866 x 0.265in |
Package: Full Chip |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 200 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 200 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 200 - 400 |
Output (V): 25.0 - 50.0 |
Output Current (A): 30.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 200 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.3 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.25 - 50.0 |
Output Current (A): 35.0 |
K Factor: 1/15 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.25 - 50.0 |
Output Current (A): 35.0 |
K Factor: 1/15 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -55 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.25 - 50.0 |
Output Current (A): 35.0 |
K Factor: 1/15 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -55 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 500 - 800 |
Output (V): 31.25 - 50.0 |
Output Current (A): 35.0 |
K Factor: 1/15 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -55 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -55 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 32.5 - 51.25 |
Output Current (A): 35.0 |
K Factor: 1/8 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 63.34 x 22.80 x 7.21mm |
Dimensions in.: 2.494 x 0.898 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -55 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -55 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 400 - 700 |
Output (V): 25.0 - 43.7 |
Output Current (A): 40.0 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 470 |
Temperature: -55 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 16.3 - 25.6 |
Output Current (A): 62.5 |
K Factor: 1/16 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 31.06 - 51.25 |
Output Current (A): 65.0 |
K Factor: 1/8 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 100 |
Temperature: -40 to 125°C |
Dimensions mm: 61.33 x 35.35 x 7.42mm |
Dimensions in.: 2.415 x 1.392 x 0.292in |
Package: 6135 |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 68.0 |
K Factor: 1/32 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Analog |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Board Mount Short Pin |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Board Mount Long Pin |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Chassis Mount |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -20 to 100°C |
Dimensions mm: 110.60 x 35.50 x 9.40mm |
Dimensions in.: 4.35 x 1.40 x 0.37in |
Package: 4414 VIA |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -55 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: N |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Digital |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details | ||
Part Number: | Input (V): 260 - 410 |
Output (V): 8.1 - 12.8 |
Output Current (A): 125.0 |
K Factor: 1/32 |
Control Interface: Reverse Analog |
Mounting: Through Hole |
Reverse Operation: Y |
Max Capacitance: 1000 |
Temperature: -40 to 125°C |
Dimensions mm: 61.00 x 25.14 x 7.21mm |
Dimensions in.: 2.402 x 0.990 x 0.284in |
Package: 6123 ChiP |
View Details |
MIL-STD-704E/F compliant
High efficiency up to >97.9%
Power density
Can be paralleled to create multi-kW arrays
Compact, efficient power solutions enable improved countermeasure capabilities
Explore Vicor's efficient and reduced weight power delivery network for electronic warfare countermeasures systems
Reducing I2R losses to enable extended missions
Learn how Vicor delivers high power with efficiency and reduced weight for electronic countermeasures
Supporting more functionality, increased payload and longer run time
Learn how Vicor delivers high power with efficiency and reduced weight that allows for greater payload options to support mission success
From Pikes Peak to Bonneville Salt Flats, Lightning Motorcycles electric bike outpaces the combustion engine motorcycles
Lightning Motorcycles engineered all-electric bike excels in every category. See how Vicor power modules support this next-gen bike
Open frame intermediate bus converter