New ZVS buck regulators available in BGA tin-lead package with –55°C operation and 22 amp continuous-current capability
New ZVS buck regulators available in BGA tin-lead package with –55°C operation and 22 amp continuous-current capability

The Vicor PI332x ZVS buck regulators are now available in BGA tin-lead package with –55°C operation

The Vicor PI332x ZVS buck regulators are now available in BGA tin-lead package with –55°C operation
Vicor has released two new ZVS buck regulators the PI3323 and the PI3325, with an extended operating temperature range of –55 to +120°C and an optional tin-lead 10 x 14mm SiP BGA package for Mil COTS applications. These high-density and high-efficiency buck regulators have a 14 – 42V input voltage range and support nominal outputs of 3.3V and 5V, adjustable over ranges of 2.2 – 4V and 4 – 6.5V, respectively. The devices offer up to 22A of continuous operation and up to 96% peak efficiency and are easy to parallel for higher power delivery.
Extended temperature
PI3323-00-BGMZ:
- VOUT: 3.3V (2.2 – 4.0V)
- Temp range: –55 to +120°C
- Package: BGA
PI3323-00-BGMP:
- VOUT: 3.3V (2.2 – 4.0V)
- Temp range: –55 to +120°C
- Package: Lead-solder BGA
PI3325-00-BGMZ:
- VOUT: 5.0V (4.0 – 6.5V)
- Temp range: –55 to +120°C
- Package: BGA
PI3325-00-BGMP:
- VOUT: 5.0V (4.0 – 6.5V)
- Temp range: –55 to +120°C
- Package: Lead-solder BGA
Regular temperature
PI3323-00-BGIZ:
- VOUT: 3.3V (2.2 – 4.0V)
- Temp range: –40 to +120°C
- Package: BGA
PI3325-00-BGIZ:
- VOUT: 5.0V (4.0 – 6.5V)
- Temp range: –40 to +120°C
- Package: BGA
Learn more about the new PI3323 and the PI3325 ZVS buck regulators
About Vicor
Vicor Corporation designs, develops, manufactures and markets modular power components and complete power systems based upon a portfolio of patented technologies. Headquartered in Andover, Massachusetts, Vicor sells its products to the power systems market, including enterprise and high performance computing, industrial equipment and automation, telecommunications and network infrastructure, vehicles and transportation, aerospace and defense. www.vicorpower.com
Vicor is a registered trademark of Vicor Corporation.