Skip to main content
Back to BCM

BCM384P120T800AC1 | BCM® Bus Converter | Vicor

BCM384P120T800AC1 in the product family

BCM® Bus Converter

6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
BCM384P120T800AC1 in the product family

BCM® Bus Converter

Input Voltage 384V
Output Voltage 12V
Output Current 68A
6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
Data Sheet
Error Message here
Order an evaluation board
BCD384P120T800AC1

Evaluation Board Users Guide

Option Graph Section

Options
Part Number
BCM384P120T800AC1
Lead time
28 Week(s)
Minimum order quantity
25
Quantity MSRP
25+ $176.82
50+ $164.97
100+ $153.93

Product Features

Product features

  • PMBusTM management interface when used with D44TL1A0 and I13TL1A0 chipset
  • Based on Vicor's Sine Amplitude Converter™ Topology
  • High power density
  • Fixed ratio - unregulated
  • Fixed frequency
  • Bi-directional
  • ZVS and ZCS - Negligible switching losses
  • Cycle-by-cycle transient response - Negligible intermediary energy storage
  • Thermally (not power) limited - Higher efficiency and higher power

Accordion Section

Promo Component

Get more documents, videos and case studies in the resource library for engineers

Related accessories

PMBusTM Companion Chips

Description RoHS Data Sheet Part Number Add to cart table header
Description Digital Supervisor RoHS Yes Drawings Part Number D44TL1A0 View details
Description Digital Isolator

Note: PMBusTM management interface requires D44TL1A0 and I13TL1A0.
-One I13TL1A0 for every one VI Chip BCM 6123 module.
-One D44TL1A0 supports up to 4 VI Chip BCM 6123 modules.
RoHS Yes Drawings Part Number I13TL1A0 View details

Heat Sinks

Description RoHS Drawings Part Number Add to cart table header
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed RoHS Yes Drawings Part Number 40704 View details

Push Pins: Top Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.056" PCB (white) RoHS Yes Drawings Part Number 32434 View details
Description 0.057"–0.091" PCB (black) RoHS Yes Drawings Part Number 32435 View details
Description 0.092"–0.119" PCB (blue) RoHS Yes Drawings Part Number 32436 View details
Description 0.120"–0.142" PCB (gray) RoHS Yes Drawings Part Number 32437 View details

Push Pins: Dual Sided Heat Sink Application

Description RoHS Drawings Part Number Add to cart table header
Description 0.045"–0.073" PCB (blue) RoHS Yes Drawings Part Number 32436 View details
Description 0.074"–0.096" PCB (gray) RoHS Yes Drawings Part Number 32437 View details

Point-of-Load Isolators

Description RoHS Data Sheet Part Number Add to cart table header
Description Bias Supply -0.3 – 3.6V RoHS Yes Drawings Part Number PLI1209BC0101 View details
Description Bias Supply -0.3 – 16V RoHS Yes Drawings Part Number PLI1209BC1101 View details