BCM4414BD1E5135C06 | BCM® Bus Converter | Vicor
BCM4414BD1E5135C06
in the product family
BCM® Bus Converter
BCM4414BD1E5135C06
in the product family
BCM® Bus Converter
Input Voltage
400V
Output Voltage
50V
Output Current
35A
4414 VIA package
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
4.35 x 1.4 x 0.37in / 110.55 x 35.54 x 9.4mm
Option Graph Section
Options
Part Number
BCM4414BD1E5135C06
Lead time
28 Week(s)
Minimum order quantity
1
Quantity | MSRP |
---|---|
1+ | $908.24 |
10+ | $721.44 |
25+ | $658.27 |
50+ | $614.19 |
100+ | $573.06 |
Product Features
Product features
- Small size, low profile
- Chassis mount or PCB mount packaging options
- OV, OC, UV, short circuit and thermal protection
- Chassis mount or PCB mount packaging options
- Small and simple “wall-plug-to-POL design with Vicor POL buck, and buck-boost regulator products
- Digital PMBus Communication
- Integrated EMI and transient filtering
- Voltage, current, and temperature protections
- High MTBF
Accordion Section
- Data Sheets
Data Sheet - White Papers
Thermal Models of Vicor Power Components - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Heat Sinks for VIA 4414 Longitudinal Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43806-09 | Add to Cart |
Description Heat Sinks for VIA 4414 Longitudinal Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43807-09 | Add to Cart |
Description Heat Sinks for VIA 4414 Transversel Fins 22.86 mm tall | RoHS Yes | Drawings | Part Number 43808-09 | Add to Cart |
Description Heat Sinks for VIA 4414 Transverse Fins 14.60 mm tall | RoHS Yes | Drawings | Part Number 43809-09 | Add to Cart |