BCM6123TD1E13A3T0R | BCM® Bus Converter | Vicor
BCM6123TD1E13A3T0R
in the product family
BCM® Bus Converter
BCM6123TD1E13A3T0R
in the product family
BCM® Bus Converter
Input Voltage
384V
Output Voltage
12V
Output Current
125A
6123 ChiP package
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
0.99 x 2.402 x 0.286in / 25.14 x 61.0 x 7.26mm
Option Graph Section
Options
Part Number
BCM6123TD1E13A3T0R
Lead time
32 Week(s)
Minimum order quantity
25
Quantity | MSRP |
---|---|
25+ | $254.86 |
50+ | $237.79 |
100+ | $221.87 |
Product Features
Product features
- Based on Vicor's Sine Amplitude Converter Topology
- High power density
- Fixed ratio - unregulated
- Fixed frequency
- Bi-directional
- ZVS and ZCS - Negligible switching losses
- Cycle-by-cycle transient response - Negligible intermediary energy storage
- Thermally (not power) limited - Higher efficiency and higher power
Accordion Section
- Data Sheets
Data Sheet - White Papers
Thermal Models of Vicor Power Components - White Papers
Use of Circuit Models in Thermal Calculations - White Papers
Redefining Power Delivery Architectures with Fixed‑Ratio Converters
-
AN:016
Using BCM® Bus Converters in High-Power Arrays -
AN:031
Through-Hole ChiP™ Package Soldering Guidelines -
AN:034
Creating Higher-Voltage Outputs Using Series-Connected Sine Amplitude Converters™ -
AN:036
Recommendations for Maximum Compressive Force of Heat Sinks -
AN:038
HV ChiP™ BCM® Reverse Start-Up Circuit -
AN:039
Thermal Management for VIA™ and ChiP™ Modules
Promo Component
Get more documents, videos and case studies in the resource library for engineers
Related accessories
Heat Sinks
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description Top-side Heat Sink, 11mm Tall, Longitudinal Fins w/grounding tabs and thermal interface installed | RoHS Yes | Drawings | Part Number 40704 | Add to Cart |
Push Pins: Top Sided Heat Sink Application
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.056" PCB (white) | RoHS Yes | Drawings | Part Number 32434 | Add to Cart |
Description 0.057"–0.091" PCB (black) | RoHS Yes | Drawings | Part Number 32435 | Add to Cart |
Description 0.092"–0.119" PCB (blue) | RoHS Yes | Drawings | Part Number 32436 | Add to Cart |
Description 0.120"–0.142" PCB (gray) | RoHS Yes | Drawings | Part Number 32437 | Add to Cart |
Push Pins: Dual Sided Heat Sink Application
Description | RoHS | Drawings | Part Number | Add to cart table header |
---|---|---|---|---|
Description 0.045"–0.073" PCB (blue) | RoHS Yes | Drawings | Part Number 32436 | Add to Cart |
Description 0.074"–0.096" PCB (gray) | RoHS Yes | Drawings | Part Number 32437 | Add to Cart |